(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Jaw type coupling with excellent backlash durability and high torsional rigidity.
[Features]
·No maintenance, no lubrication, elastic spider is Pitload's shock-reducing shaft coupling.
·Same forward/reverse rotation characteristics, good oil resistance and electrical insulation.
·Balancing is optimized by machining the inner diameter of the hub.
[Applications]
·Ideal for transmission equipment, position control/positioning tables, robot systems, medical equipment, and servo motors.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Lateral Misalignment (mm) | Product Category | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 562.38 | SGL COUPLING SJC | 1 Piece(s) | 9 Day(s) | 10 | 4 | 4 | 20 | 30 | Servo Motor | 3.01~5.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 5 | 0.1 | Coupling body | 19000 | [Others] Polyester Elastomer | Aluminum | -20~120 | 0.8 | 1.0X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 631.62 | SGL COUPLING SJC | 1 Piece(s) | 9 Day(s) | 10 | 6 | 6 | 25 | 32.5 | Servo Motor | 5.01~10.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 9 | 0.1 | Coupling body | 15000 | [Others] Polyester Elastomer | Aluminum | -20~120 | 10 | 2.4X10-6 | Both sides keyway | K3 | 3 | 1.4 | K3 | 3 | 1.4 | ||
฿ 631.62 | SGL COUPLING SJC | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 25 | 32.5 | Servo Motor | 5.01~10.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 9 | 0.1 | Coupling body | 15000 | [Others] Polyester Elastomer | Aluminum | -20~120 | 10 | 2.4X10-6 | Both sides keyway | K3 | 3 | 1.4 | K4 | 4 | 1.8 | ||
฿ 631.62 | SGL COUPLING SJC | 1 Piece(s) | 9 Day(s) | 10 | 10 | 10 | 25 | 32.5 | Servo Motor | 5.01~10.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 9 | 0.1 | Coupling body | 15000 | [Others] Polyester Elastomer | Aluminum | -20~120 | 10 | 2.4X10-6 | Both sides keyway | K4 | 4 | 1.8 | K3 | 3 | 1.4 | ||
฿ 1,457.55 | SGL COUPLING SJC | 1 Piece(s) | 9 Day(s) | 10 | 12 | 12 | 55 | 78 | Servo Motor | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 60 | 0.15 | Coupling body | 7500 | Polyacetal | Aluminum | -20~120 | ±1.40 | 1.7X10-4 | With Keyway | K4 | 4 | 1.8 | K5 | 5 | 2.3 | ||
฿ 4,161.15 | SGL COUPLING SJC | 1 Piece(s) | 12 Day(s) | 10 | 25 | 60 | 104 | 140 | Servo Motor | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 300 | 0.15 | Coupling body | 4000 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.8X10-3 | Both sides keyway | K8 | 8 | 3.3 | K18 | 18 | 4.4 | ||
฿ 4,802.99 | SGL COUPLING SJC | 1 Piece(s) | 9 Day(s) | 10 | 30 | 30 | 104 | 140 | Servo Motor | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 300 | 0.15 | Coupling body | 4000 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.8X10-3 | Both sides keyway | K10 | 10 | 3.3 | K10 | 10 | 3.3 | ||
฿ 4,190.48 | SGL COUPLING SJC | 1 Piece(s) | 9 Day(s) | 10 | 35 | 60 | 104 | 140 | Servo Motor | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 300 | 0.15 | Coupling body | 4000 | [Polyurethane] Polyurethane Elastomer | Aluminum | -30~90 | 20 | 4.8X10-3 | Both sides keyway | K10 | 10 | 3.3 | K18 | 18 | 4.4 | ||
฿ 642.25 | SGL COUPLING SJCA | 1 Piece(s) | 3 Day(s) | 10 | 8 | 14 | 30 | 35 | Servo Motor | 5.01~10.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 7.5 | 0.15 | Coupling body | 13000 | [Others] Polyester Elastomer | Aluminum | -30~90 | 10 | 5.9X10-6 | One Side Key Way | - | - | - | K5 | 5 | 2.3 | ||
฿ 612.58 | SGL COUPLING SJCA | 1 Piece(s) | 9 Day(s) | 10 | 10 | 12 | 30 | 35 | Servo Motor | 5.01~10.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 7.5 | 0.15 | Coupling body | 13000 | [Others] Polyester Elastomer | Aluminum | -30~90 | 10 | 5.9X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 | ||
฿ 1,014.20 | SGL COUPLING SJCA | 1 Piece(s) | 9 Day(s) | 10 | 15 | 15 | 40 | 55 | Servo Motor | 5.01~10.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 10 | 0.1 | Coupling body | 9600 | [Others] Polyester Elastomer | Aluminum | -30~90 | 1.2 | 3.1X10-5 | Both sides keyway | K5 | 5 | 2.3 | K5 | 5 | 2.3 | ||
฿ 689.47 | SGL COUPLING SJCB | 1 Piece(s) | 3 Day(s) | 10 | 10 | 14 | 30 | 44 | Servo Motor | 5.01~10.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 7.5 | 0.15 | Coupling body | 13000 | [Others] Polyester Elastomer | Aluminum | -30~90 | 10 | 7.2X10-6 | No Keyway | - | - | - | - | - | - | ||
฿ 710.86 | SGL COUPLING SJCB | 1 Piece(s) | 9 Day(s) | 10 | 11 | 12 | 30 | 44 | Servo Motor | 10.01~20.00 | High torsional rigidity / Backlash 0 / Vibration Absorption / Small | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 12.5 | 0.1 | Coupling body | 13000 | [Others] Polyester Elastomer | Aluminum | -20~120 | 10 | 7.2X10-6 | Both sides keyway | K4 | 4 | 1.8 | K4 | 4 | 1.8 | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 12 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 13 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 14 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 15 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 13 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 13 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 14 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 15 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 14 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 14 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 14 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 15 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 15 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 15 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 15 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 781.55 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 15 | 30 | 35 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 25 | 0.1 | - | 15900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.0 | 5.9x10-6 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 12 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 13 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 14 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 15 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 19 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 20 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 13 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 13 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 14 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 15 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 19 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 20 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 14 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 14 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 14 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 15 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 19 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 20 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 15 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 15 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 15 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 15 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 19 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 20 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 16 | 16 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 16 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 16 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 16 | 19 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 16 | 20 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 16 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 17 | 17 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 17 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 17 | 19 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 17 | 20 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 12 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 13 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 14 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 15 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 16 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 17 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - | ||
฿ 990.58 | SXN COUPLING SQR | 1 Piece(s) | Quote | - | 18 | 18 | 40 | 66 | Standard / Servo Motor / Stepping Motor / Encoder | 20.01~50.00 | High torsional rigidity / High durability / Backlash 0 / Low Inertia Moment | - | 10001~78000 | 34 | 0.1 | - | 11900 | [Polyurethane] PU | - | ﹣30°C~100 ゚C | ﹢1.2 | 4.0x10-5 | - | - | - | - | - | - | - |
Loading...
Type | Jaw Type | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 1 |
---|---|---|---|---|---|
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
How can we improve?
How can we improve?