1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jaw Coupling -Set Screw Type- [SJC-14-GR] (Part Number)

SGL COUPLING SJCA

Jaw Coupling -Set Screw Type- [SJC-14-GR]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Jaw type coupling with excellent backlash durability and high torsional rigidity.
[Features]
·No maintenance, no lubrication, elastic spider is Pitload's shock-reducing shaft coupling.
·Same forward/reverse rotation characteristics, good oil resistance and electrical insulation.
·Balancing is optimized by machining the inner diameter of the hub.
[Applications]
·Ideal for transmission equipment, position control/positioning tables, robot systems, medical equipment, and servo motors.

 
Part Number
SJCA-30-GR-8X14K5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
฿ 642.25

SGL COUPLING SJCA 1 Piece(s) 3 Day(s) 108143035Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~100007.50.15Coupling body13000[Others] Polyester ElastomerAluminum-30~90105.9X10-6One Side Key Way---K552.3

Loading...

  1. 1

Basic Information

Type Jaw Type Body Material Aluminum Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part SJCA-30-GR-8X14K5 in the Jaw Coupling -Set Screw Type- [SJC-14-GR] series.

Products with similar specification

Part Number
SJC-20-RD-4X4
SJC-25-RD-10K3X10K4
SJC-25-RD-10K4X10K3
SJCA-40-GR-15K5X15K5
SJCB-30-GR-10X14
SJCB-30-RD-11K4X12K4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
฿ 562.38

1 Piece(s) 9 Day(s) 10442030Servo Motor3.01~5.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~1000050.1Coupling body19000[Others] Polyester ElastomerAluminum-20~1200.81.0X10-6No Keyway------

฿ 631.62

1 Piece(s) 9 Day(s) 1010102532.5Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~1000090.1Coupling body15000[Others] Polyester ElastomerAluminum-20~120102.4X10-6Both sides keywayK331.4K441.8

฿ 631.62

1 Piece(s) 9 Day(s) 1010102532.5Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~1000090.1Coupling body15000[Others] Polyester ElastomerAluminum-20~120102.4X10-6Both sides keywayK441.8K331.4

฿ 1,014.20

1 Piece(s) 9 Day(s) 1015154055Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000100.1Coupling body9600[Others] Polyester ElastomerAluminum-30~901.23.1X10-5Both sides keywayK552.3K552.3

฿ 689.47

1 Piece(s) 3 Day(s) 1010143044Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~100007.50.15Coupling body13000[Others] Polyester ElastomerAluminum-30~90107.2X10-6No Keyway------

฿ 710.86

1 Piece(s) 9 Day(s) 1011123044Servo Motor10.01~20.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~1000012.50.1Coupling body13000[Others] Polyester ElastomerAluminum-20~120107.2X10-6Both sides keywayK441.8K441.8