1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jaw Coupling -Set Screw Type- [SJC-14-GR] (Part Number)

SGL COUPLING SJC

Jaw Coupling -Set Screw Type- [SJC-14-GR]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 562.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Jaw type coupling with excellent backlash durability and high torsional rigidity.
[Features]
·No maintenance, no lubrication, elastic spider is Pitload's shock-reducing shaft coupling.
·Same forward/reverse rotation characteristics, good oil resistance and electrical insulation.
·Balancing is optimized by machining the inner diameter of the hub.
[Applications]
·Ideal for transmission equipment, position control/positioning tables, robot systems, medical equipment, and servo motors.

 
Part Number
SJC-25-RD-10K3X10K4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
฿ 631.62

SGL COUPLING SJC 1 Piece(s) 9 Day(s) 1010102532.5Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Vibration Absorption / SmallAngular Misalignment / Eccentricity / Axial Misalignment4001~1000090.1Coupling body15000[Others] Polyester ElastomerAluminum-20~120102.4X10-6Both sides keywayK331.4K441.8

Loading...

  1. 1

Basic Information

Type Jaw Type Body Material Aluminum Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part SJC-25-RD-10K3X10K4 in the Jaw Coupling -Set Screw Type- [SJC-14-GR] series.

Products with similar specification

Part Number
SJC-100-GR-30K10X30K10
SJC-100-GR-35K10X60K18
SJC-20-RD-4X4
SJC-25-RD-10K4X10K3
SJC-25-RD-6K3X6K3
SJC-55-RD-12K4X15K5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
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
฿ 4,802.99

1 Piece(s) 9 Day(s) 103030104140Servo Motor100~Less than 500High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~40003000.15Coupling body4000[Polyurethane] Polyurethane ElastomerAluminum-30~90204.8X10-3Both sides keywayK10103.3K10103.3

฿ 4,190.48

1 Piece(s) 9 Day(s) 103560104140Servo Motor100~Less than 500High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~40003000.15Coupling body4000[Polyurethane] Polyurethane ElastomerAluminum-30~90204.8X10-3Both sides keywayK10103.3K18184.4

฿ 562.38

1 Piece(s) 9 Day(s) 10442030Servo Motor3.01~5.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~1000050.1Coupling body19000[Others] Polyester ElastomerAluminum-20~1200.81.0X10-6No Keyway------

฿ 631.62

1 Piece(s) 9 Day(s) 1010102532.5Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~1000090.1Coupling body15000[Others] Polyester ElastomerAluminum-20~120102.4X10-6Both sides keywayK441.8K331.4

฿ 631.62

1 Piece(s) 9 Day(s) 10662532.5Servo Motor5.01~10.00High torsional rigidity / Backlash 0 / Small / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~1000090.1Coupling body15000[Others] Polyester ElastomerAluminum-20~120102.4X10-6Both sides keywayK331.4K331.4

฿ 1,457.55

1 Piece(s) 9 Day(s) 1012125578Servo Motor50.01~100.00High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~10000600.15Coupling body7500PolyacetalAluminum-20~120±1.401.7X10-4With KeywayK441.8K552.3