1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Universal Joint Coupling - Clamping Type - [SCJA] (Part Number)

SGL COUPLING SCJA

Universal Joint Coupling - Clamping Type - [SCJA]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,113.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clamping type product suitable for use in cases where shaft and shaft are located away from each other, or when the angle of the shaft is great. SUNGIL Inc. is a Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection.

 
Part Number
SCJA-25C-6.35K3X6.35K3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

฿ 1,483.42

SGL COUPLING SCJA 1 Piece(s) 11 Day(s) 100.05~1.006.356.352530.64001~10000160000.41~1.00.53.3X10-6Both key groovesK331.4K331.4350

Loading...

  1. 1

Basic Information

Body Material Aluminum Alloy Allowable Angular Misalignment(deg) 3 Operating Temperature Range(°C) -50::200
Allowable Axial Clearance (±)(mm) 0

Please check the type/dimensions/specifications of the part SCJA-25C-6.35K3X6.35K3 in the Universal Joint Coupling - Clamping Type - [SCJA] series.

Products with similar specification

Part Number
SCJA-15C-3X5K2
SCJA-15C-3X6
SCJA-15C-3X6.35
SCJA-25C-6.35K3X8
SCJA-25C-6.35K3X8K2
SCJA-25C-6.35K3X8K3
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
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
Weight
(g)

฿ 1,174.17

1 Piece(s) 11 Day(s) 100.05~1.00351522.44001~100000.2560000.21~0.400.33.3X10-7One Side Key Seat---K221350

฿ 1,113.70

1 Piece(s) 10 Day(s) 100.05~1.00361522.44001~100000.2560000.21~0.400.33.3X10-7Key Seat Exist------350

฿ 1,113.70

1 Piece(s) 10 Day(s) 100.05~1.00331522.44001~100000.256000-0.33.3X10-7Key Seat Exist------9

฿ 1,422.95

1 Piece(s) 11 Day(s) 100.05~1.006.3582530.64001~10000160000.41~1.00.53.3X10-6One Side Key SeatK331.4---350

฿ 1,483.42

1 Piece(s) 11 Day(s) 100.05~1.006.3582530.64001~10000160000.41~1.00.53.3X10-6Both key groovesK331.4K221350

฿ 1,483.42

1 Piece(s) 11 Day(s) 100.05~1.006.3582530.64001~10000160000.41~1.00.53.3X10-6Both key groovesK331.4K331.4350