(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product that combines high rigidity with excellent flexibility. Set screw type product suitable for use with servomotor / stepping motor. SC is a coupling manufacturer established in 1987 With factories located in Taiwan, from manufacturing to sales, establishing a reliable production line. With large overseas exports, this manufacturer is highly rated in Asia, Southeast Asia and Europe.
Type | Slit type | Shaft Hole Dia.(Already processed) d1(Ø) | 12 | Shaft Hole Dia.(Already processed) d2(Ø) | 10 |
---|---|---|---|---|---|
Outer Diameter D(Ø) | 25 | Full length L(mm) | 25 | Application | Standard / Servo Motor / Stepping Motor |
Allowable Torque Range(N•m) | 3.01~5.00 | Features | Backlash 0 / Low Inertia Moment / Small | Max. Rotational Speed Range(r/min) | 10001~78000 |
Body Material | Aluminum | Max. Torque(N•m) | 3.2 | Allowable Angular Misalignment(deg) | 5 |
Allowable Lateral Misalignment(mm) | 0.25 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.21~0.40 |
Max. Rotational Speed(r/min) | 25000 |
Please check the type/dimensions/specifications of the part SMT-25S-12X10 in the Helical Slit Type Coupling - Set Screw Type series.
How can we improve?
How can we improve?