(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured overseas for a competitive price.
[Features]
· "Light" is emitted from the projector as a signal to detect the light reflected from the object of detection on the light receiving part, and gets the output signals by detecting the variation in the amount of light intercepted.
· Sensing distance of 10 m and more is achieved in case of the thru-beam type.
· As detection is performed based on the surface reflection on the object and amount of light intercepted, almost all objects can be detected including glass, plastic, wooden and liquid objects.
· There is no following operation time and response time is very short as the circuit has electronic components.
· The special optical system and circuit employed makes high-accuracy positioning and detection of small objects possible.
· Light has color characteristics, therefore the reflection and absorption rates respectively vary according to the specific wavelengths. As a result, color detection and identification are possible based on the variation in the intensity of light received.
Part Number |
---|
PK3-5NB |
PK3-DU30NB |
PK3-DU30P |
PK3-DU30PB |
PK3-QM1N |
PK3-QM1NB |
PK3-QM1P |
PK3-QM1PB |
PK3-R2N |
PK3-R2NB |
PK3-R2P |
PK3-R2PB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Light Axis Arrangement Type | Detection Light Type | Detection Light Color | Detection distance 【classification】 (mm) | Standard Detected Subject (Ø) | Output Method | Pull-out type | Response Time (ms) | Types of detection | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,798.19 | RKO PHOTO SENSORS | 10 Piece(s) | 72 Day(s) | Different Shape of Emitting and Receiving Section | Standard | Infrared Ray | ~5000 | - | NPN Normally Open | M8 Cable 15cm Wire Type | ≦1.5 | Through Beam Type | 5000 | ||
฿ 1,543.86 | RKO PHOTO SENSORS | 10 Piece(s) | 72 Day(s) | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~300 | - | NPN Normally Open | M8 Cable 15cm Wire Type | ≦1.5 | Diffuse reflective type | 300 | ||
฿ 1,151.74 | RKO PHOTO SENSORS | 5 Piece(s) | 70 Day(s) | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~300 | 300 | PNP Normally Open | 2M Pullout Tpye | ≦1.5 | Diffuse reflective type | 300 | ||
฿ 1,543.86 | RKO PHOTO SENSORS | 10 Piece(s) | 72 Day(s) | Emitting and Receiving Integrated Single Use | Diffuse light | Infrared Ray | ~300 | - | PNP Normally Open | M8 Cable 15cm Wire Type | ≦1.5 | Diffuse reflective type | 300 | ||
฿ 1,543.86 | RKO PHOTO SENSORS | 5 Piece(s) | 70 Day(s) | Emitting and Receiving Integrated Single Use | Diffuse light | Red | ~100 | - | NPN Normally Open | 2M Pullout Tpye | ≦1 | Diffuse reflective type (red light) | 100 | ||
฿ 1,798.19 | RKO PHOTO SENSORS | 10 Piece(s) | 72 Day(s) | Emitting and Receiving Integrated Single Use | Diffuse light | Red | ~100 | - | NPN Normally Open | M8 Cable 15cm Wire Type | ≦1 | Diffuse reflective type (red light) | 100 | ||
฿ 1,543.86 | RKO PHOTO SENSORS | 5 Piece(s) | 70 Day(s) | Emitting and Receiving Integrated Single Use | Diffuse light | Red | ~100 | - | PNP Normally Open | 2M Pullout Tpye | ≦1 | Diffuse reflective type (red light) | 100 | ||
฿ 1,798.19 | RKO PHOTO SENSORS | 10 Piece(s) | 72 Day(s) | Emitting and Receiving Integrated Single Use | Diffuse light | Red | ~100 | - | PNP Normally Open | M8 Cable 15cm Wire Type | ≦1 | Diffuse reflective type (red light) | 100 | ||
฿ 1,170.78 | RKO PHOTO SENSORS | 5 Piece(s) | 70 Day(s) | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | NPN Normally Open | 2M Pullout Tpye | ≦1.5 | Lens reflective type | 2000 | ||
฿ 1,700.72 | RKO PHOTO SENSORS | 10 Piece(s) | 72 Day(s) | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | NPN Normally Open | M8 Cable 15cm Wire Type | ≦1.5 | Lens reflective type | 2000 | ||
฿ 1,420.62 | RKO PHOTO SENSORS | 5 Piece(s) | 70 Day(s) | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | PNP Normally Open | 2M Pullout Tpye | ≦1.5 | Lens reflective type | 2000 | ||
฿ 1,700.72 | RKO PHOTO SENSORS | 10 Piece(s) | 72 Day(s) | Use of Emitting and Receiving Integrated Reflection Plate | Standard | Infrared Ray | ~2000 | - | PNP Normally Open | M8 Cable 15cm Wire Type | ≦1.5 | Lens reflective type | 2000 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Head Material | ABS |
---|---|---|---|---|---|
Amplifier Installation Type | Built-in Type | Operating Environment | Standard | Operating Temperature Range(°C) | -20::+60 |
Operating Humidity Range(%) | 35::85 | Protection Structure | IP64 | Case Material | ABS |
Main Body Shape | Square type |
How can we improve?
How can we improve?