1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflection Type Glass Fiber Fiber Optic Sensor (FGR-310(R))

RKO FIBER SENSORS

Reflection Type Glass Fiber Fiber Optic Sensor (FGR-310(R))
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
FGR-310(R)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHead Shape Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Special Detection Distance details
(mm)

฿ 5,265.73

RKO FIBER SENSORS 5 Piece(s) 72 Day(s) Screw~100231000M3-80

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Reflection
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Detection Light Type Standard Detection Light Color Red
Head Material Stainless Steel Amplifier Installation Type Separate Type Operating Temperature Range(°C) -40::+250
Fiber Type Standard Type

Please check the type/dimensions/specifications of the part FGR-310(R) in the Reflection Type Glass Fiber Fiber Optic Sensor series.

Products with similar specification

Part Number
FGR-11-10(R)
FGR-38K-20(R)
FGR-410(R)
FGR-610(R)
FGR-67TG-20(R)
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHead Shape Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Special Detection Distance details
(mm)

฿ 6,246.06

5 Piece(s) 72 Day(s) Cylinder~100231000-11 type80

฿ 8,598.83

5 Piece(s) 72 Day(s) Square~20232000-38 K-shaped2~15

฿ 5,265.73

5 Piece(s) 72 Day(s) Screw~100231000M4-80

฿ 3,829.42

5 Piece(s) 72 Day(s) Screw~100231000M6-80

฿ 6,246.06

5 Piece(s) 72 Day(s) Cylinder~100242000-67TG type80