(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
FTY-11-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,123.59 | RKO FIBER SENSORS | 5 Piece(s) | 70 Day(s) | ~300 | 2 | Flexible Type 1.0mm/2.2Φ | 11 type | 2.2 | 1.0 | 300 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Penetration |
---|---|---|---|---|---|
Light Axis Arrangement Type | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Square | Head Material | Stainless Steel | Amplifier Installation Type | Separate Type |
Operating Temperature Range(°C) | -55::+70 | Fiber Length(mm) | 2000 | Protection Tube Length(mm) | - |
Please check the type/dimensions/specifications of the part FTY-11-10 in the Transmission Type Fiber Optic Sensor, Other Type series.
Part Number |
---|
FTA-SU05-10 |
FTA-SU10-10 |
FTC32-12 |
FTW-10ML-10 |
FTY-77TZ-20 |
FTY-U09-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,445.27 | 5 Piece(s) | 70 Day(s) | ~10 | 10 | High accuracy type 0.25mm / 1.25Φ | SU05 type | 1.25 | 0.25 | 5 | ||
฿ 1,445.27 | 5 Piece(s) | 70 Day(s) | ~10 | 10 | High accuracy type 0.25mm / 1.25Φ | SU10 type | 1.25 | 0.25 | 10 | ||
฿ 5,265.73 | 5 Piece(s) | 70 Day(s) | ~1000 | 60 | Composite Core Type 0.25mmX4/1Φ | 12 type | 2.8 | 0.25x32 | 750 | ||
฿ 2,975.70 | 5 Piece(s) | 70 Day(s) | ~100 | 1 | Flexible Type 0.5mm/1.0Φ | 10ML type | 1 | 0.5 | 80 | ||
฿ 3,123.59 | 5 Piece(s) | 70 Day(s) | ~300 | 2 | Flexible Type 1.0mm/2.2Φ | 77TZ type | 2.2 | 1.0 | 250 | ||
฿ 17,029.62 | 1 Piece(s) | 70 Day(s) | ~10 | 2 | Flexible Type 1.0mm/2.2Φ | U09 type | 2.2 | 1.0 | 9 |
How can we improve?
How can we improve?