1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Optical Fiber (FTA-220)

RKO FIBER SENSORS

Plastic Optical Fiber (FTA-220)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It is made internationally and is offered at a low price. ·Optical axis arrangement type: light emitting and receiving separately

 
Part Number
FTA-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHead Shape Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

฿ 983.68

RKO FIBER SENSORS 5 Piece(s) 72 Day(s) Cylinder~301020002-High accuracy type 0.25mm / 1.25Φ-1.250.530

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Penetration
Light Axis Arrangement Type Different Shape of Emitting and Receiving Section Detection Light Type Standard Detection Light Color Red
Head Material Stainless Steel Amplifier Installation Type Separate Type Operating Temperature Range(°C) -55::+70

Please check the type/dimensions/specifications of the part FTA-220 in the Plastic Optical Fiber series.

Products with similar specification

Part Number
FT-520-L
FT-520-M
FT-520-S
FTA-320-H10Q
FTA-320-IQ
FTA-320-Q
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHead Shape Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

฿ 1,043.06

5 Piece(s) 72 Day(s) Cylinder~500252000590Standard Shape 1.0mm/2.2Φ-2.21.0500

฿ 896.29

5 Piece(s) 72 Day(s) Cylinder~500252000540Standard Shape 1.0mm/2.2Φ-2.21.0500

฿ 866.04

5 Piece(s) 72 Day(s) Cylinder~500252000520Standard Shape 1.0mm/2.2Φ-2.21.0500

฿ 981.44

5 Piece(s) 72 Day(s) Cylinder~301020003-High accuracy type 0.25mm / 1.25Φ-1.250.2530

฿ 866.04

5 Piece(s) 72 Day(s) Cylinder~30102000310High accuracy type 0.25mm / 1.25ΦSensor terminal screw-less type1.250.2530

฿ 983.68

5 Piece(s) 72 Day(s) Cylinder~301020003-High accuracy type 0.25mm / 1.25ΦSensor terminal screw-less type1.250.2530