(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Optical axis arrangement type: light emitting and receiving separately
Part Number |
---|
FTS-220-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Shape | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 765.21 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | Cylinder | ~200 | 15 | 2000 | 2 | 20 | Precision Type 0.5mm/1.0Φ | - | 1 | 0.5 | 130 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Penetration |
---|---|---|---|---|---|
Light Axis Arrangement Type | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Detection Light Color | Red |
Head Material | Stainless Steel | Amplifier Installation Type | Separate Type | Operating Temperature Range(°C) | -55::+70 |
Please check the type/dimensions/specifications of the part FTS-220-S in the Plastic Optical Fiber series.
Part Number |
---|
FT-520-L |
FT-520-M |
FT-520-S |
FTS-320-IQ |
FTS-320-Q |
FTS2-306-S15Q(CU)(0.7) |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Head Shape | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,043.06 | 5 Piece(s) | 72 Day(s) | Cylinder | ~500 | 25 | 2000 | 5 | 90 | Standard Shape 1.0mm/2.2Φ | - | 2.2 | 1.0 | 500 | ||
฿ 896.29 | 5 Piece(s) | 72 Day(s) | Cylinder | ~500 | 25 | 2000 | 5 | 40 | Standard Shape 1.0mm/2.2Φ | - | 2.2 | 1.0 | 500 | ||
฿ 866.04 | 5 Piece(s) | 72 Day(s) | Cylinder | ~500 | 25 | 2000 | 5 | 20 | Standard Shape 1.0mm/2.2Φ | - | 2.2 | 1.0 | 500 | ||
฿ 857.08 | 5 Piece(s) | 72 Day(s) | Cylinder | ~200 | 15 | 2000 | 3 | 10 | Precision Type 0.5mm/1.0Φ | Sensor terminal screw-less type | 1 | 0.5 | 130 | ||
฿ 807.78 | 5 Piece(s) | 72 Day(s) | Cylinder | ~200 | 15 | 2000 | 3 | - | Precision Type 0.5mm/1.0Φ | Sensor terminal screw-less type | 1 | 0.5 | 130 | ||
฿ 866.04 | 5 Piece(s) | 72 Day(s) | Cylinder | ~200 | 15 | 600 | 3 | 20 | Precision Type 0.5mm/2.2Φ | S15Q (CU) (0.7) Shape | 2.2 | 0.5 | 130 |
How can we improve?
How can we improve?