(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
FTH-420-I |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Fiber minimum bend R (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,218.96 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | ~1000 | -55~+105 | 25 | M4 | 10 | Heat Resistant Type | - | 2.2 | 1.0 | 600 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Penetration |
---|---|---|---|---|---|
Light Axis Arrangement Type | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Screw | Head Material | Stainless Steel | Amplifier Installation Type | Separate Type |
Fiber Length(mm) | 2000 |
Please check the type/dimensions/specifications of the part FTH-420-I in the Transmission Type Plastic Fiber Optic Sensor, Screw Type series.
Part Number |
---|
FTB-320 |
FTB-320-T80 |
FTC4-320 |
FTH-420-L |
FTH-420-M |
FTH-420-S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Fiber minimum bend R (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 748.40 | 5 Piece(s) | 72 Day(s) | ~400 | -55~+70 | 25 | M3 | - | Standard Shape 1.0mm/1.3Φ | - | 1.3 | 1.0 | 400 | ||
฿ 793.22 | 5 Piece(s) | 72 Day(s) | ~400 | -55~+70 | 25 | M3 | - | Standard Shape 1.0mm/1.3Φ | T80 type | 1.3 | 1.0 | 400 | ||
฿ 970.24 | 5 Piece(s) | 70 Day(s) | ~100 | -55~+70 | 15 | M3 | - | Composite Core Type 0.25mmX4/1Φ | - | 1 | 0.25x4 | 100 | ||
฿ 1,426.23 | 5 Piece(s) | 72 Day(s) | ~1000 | -55~+105 | 25 | M4 | 90 | Heat Resistant Type | - | 2.2 | 1.0 | 600 | ||
฿ 1,278.34 | 5 Piece(s) | 72 Day(s) | ~1000 | -55~+105 | 25 | M4 | 40 | Heat Resistant Type | - | 2.2 | 1.0 | 600 | ||
฿ 1,249.21 | 5 Piece(s) | 72 Day(s) | ~1000 | -55~+105 | 25 | M4 | 20 | Heat Resistant Type | - | 2.2 | 1.0 | 600 |
How can we improve?
How can we improve?