(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
FRW-11-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Head Material | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Fiber minimum bend R (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,299.48 | RKO FIBER SENSORS | 5 Piece(s) | 70 Day(s) | Stainless Steel | ~20 | -40~+70 | 1 | Flexible Type 0.5mm/1.0Φ | 11 type | 1 | 0.5 | 20 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Reflection |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Square | Amplifier Installation Type | Separate Type | Fiber Length(mm) | 2000 |
Protection Tube Length(mm) | - |
Please check the type/dimensions/specifications of the part FRW-11-20 in the Reflection Type Fiber Optic Sensor, Other Type series.
Part Number |
---|
FR-20MLS-20 |
FR-30ML-20 |
FR-50ML-20 |
FRW-FU47-20 |
FRW-K10-20 |
FRX-50-SMA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Head Material | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Fiber minimum bend R (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,681.04 | 5 Piece(s) | 70 Day(s) | Brass | ~100 | -55~+70 | 25 | Standard Shape 1.0mm/2.2Φ | 20MLS type | 2.2 | 0.265x16/0.265x16 | 60 | ||
฿ 3,123.59 | 1 Piece(s) | 70 Day(s) | [Plastic] Resin | ~100 | -55~+70 | 25 | Standard Shape 1.0mm/2.2Φ | 30ML type | 2.2 | 0.265x16/0.265x16 | 70 | ||
฿ 5,364.33 | 1 Piece(s) | 70 Day(s) | [Plastic] Resin | ~100 | -55~+70 | 25 | Standard Shape 1.0mm/2.2Φ | 50ML type | 2.2 | 0.265x16/0.265x16 | 70 | ||
฿ 3,123.59 | 5 Piece(s) | 70 Day(s) | Stainless Steel | ~20 | -40~+70 | 1 | Flexible Type 0.5mm/1.0Φ | FU47 type | 1 | 0.5 | 1~16 | ||
฿ 3,123.59 | 5 Piece(s) | 70 Day(s) | Stainless Steel | ~10 | -55~+70 | 1 | Flexible Type 0.5mm/1.0Φ | K10 type | 1 | 0.5 | 5~10 | ||
฿ 17,520.34 | 1 Piece(s) | 72 Day(s) | Stainless Steel | - | -55~+70 | 40 | Long-range type, 1.5 mm / 2.2Ø | SMA type | 2.2 | 1.5 | - |
How can we improve?
How can we improve?