(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
FRB-320-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 817.87 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | ~100 | 25 | 2000 | 3 | - | Standard Shape 1.0mm/1.3Φ | Sensor terminal screw-less type | 1.3 | 1.0 | 80 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Reflection |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Cylinder | Head Material | Stainless Steel | Amplifier Installation Type | Separate Type |
Operating Temperature Range(°C) | -55::+70 |
Please check the type/dimensions/specifications of the part FRB-320-Q in the Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4] series.
Part Number |
---|
FR-520 |
FR-520-I |
FRC-210-22X |
FRC4-110 |
FRC7-110-Q20 |
FRE-220 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 759.61 | 5 Piece(s) | 70 Day(s) | ~100 | 25 | 2000 | 5 | - | Standard Shape 1.0mm/2.2Φ | - | 2.2 | 1.0 | 90 | ||
฿ 658.77 | 5 Piece(s) | 72 Day(s) | ~100 | 25 | 2000 | 5 | 10 | Standard Shape 1.0mm/2.2Φ | - | 2.2 | 1.0 | 90 | ||
฿ 1,406.06 | 5 Piece(s) | 72 Day(s) | ~30 | 15 | 1000 | 2 | - | Coaxial Type | 22X type | 2.2 | 0.5x1/0.25x9 | 30 | ||
฿ 1,278.34 | 1 Piece(s) | 70 Day(s) | ~10 | 15 | 1000 | 1.5 | - | Composite Core Type 0.25mmX4/1Φ | - | 1 | 0.25x4 | 7 | ||
฿ 2,535.39 | 5 Piece(s) | 70 Day(s) | ~20 | 15 | 1000 | 1.5 | - | Composite Core Type 0.25mmX6/0.25X1 | Q20 type | 1.25 | 0.25x7 | 20 | ||
฿ 925.42 | 5 Piece(s) | 72 Day(s) | ~10 | 10 | 2000 | 2 | - | High accuracy type 0.25mm / 1.0Φ | - | 1 | 0.25 | 5 |
How can we improve?
How can we improve?