1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4] (Part Number)

RKO FIBER SENSORS

Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Offered affordably by an international manufacturer

 
Part Number
FRC-210-22X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

฿ 1,406.06

RKO FIBER SENSORS 5 Piece(s) 72 Day(s) ~301510002-Coaxial Type22X type2.20.5x1/0.25x930

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Reflection
Light Axis Arrangement Type Emitting and Receiving Integrated Single Use Detection Light Type Standard Detection Light Color Red
Head Shape Cylinder Head Material Stainless Steel Amplifier Installation Type Separate Type
Operating Temperature Range(°C) -55::+70

Please check the type/dimensions/specifications of the part FRC-210-22X in the Reflection Type Plastic Fiber Optic Sensor, Cylindrical, [FRC4] series.

Products with similar specification

Part Number
FR-520
FR-520-I
FRB-320-Q
FRC4-110
FRC7-110-Q20
FRE-220
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber Length
(mm)
Fiber head dimensions Protection Tube Length
(mm)
Fiber Type Special Fiber cable diameter (OD)
(mm)
Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

฿ 759.61

5 Piece(s) 70 Day(s) ~1002520005-Standard Shape 1.0mm/2.2Φ-2.21.090

฿ 658.77

5 Piece(s) 72 Day(s) ~100252000510Standard Shape 1.0mm/2.2Φ-2.21.090

฿ 817.87

5 Piece(s) 72 Day(s) ~1002520003-Standard Shape 1.0mm/1.3ΦSensor terminal screw-less type1.31.080

฿ 1,278.34

1 Piece(s) 70 Day(s) ~101510001.5-Composite Core Type 0.25mmX4/1Φ-10.25x47

฿ 2,535.39

5 Piece(s) 70 Day(s) ~201510001.5-Composite Core Type 0.25mmX6/0.25X1Q20 type1.250.25x720

฿ 925.42

5 Piece(s) 72 Day(s) ~101020002-High accuracy type 0.25mm / 1.0Φ-10.255