(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Detection light radiation direction: front
Part Number |
---|
FRH-620 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Fiber minimum bend R (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,249.21 | RKO FIBER SENSORS | 5 Piece(s) | 70 Day(s) | ~100 | -55~+105 | 25 | 2000 | M6 | - | Heat Resistant Type | - | 2.2 | 1.0 | 80 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Reflection |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Screw | Head Material | Stainless Steel | Amplifier Installation Type | Separate Type |
Please check the type/dimensions/specifications of the part FRH-620 in the Reflection Type Fiber Optic Sensor, Screw Type series.
Part Number |
---|
FRC-620 |
FRC4-310 |
FRC7-310-FA |
FRJ-320 |
FRJ-420 |
FRS2-620 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Operating Temperature Range (°C) | Fiber minimum bend R (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 896.29 | 1 Piece(s) | 70 Day(s) | ~100 | -55~+70 | 25 | 2000 | M6 | - | Coaxial Type | - | 2.2 | 1.0x1/0.265x16 | 70 | ||
฿ 978.08 | 5 Piece(s) | 70 Day(s) | ~10 | -55~+70 | 15 | 1000 | M3 | - | Composite Core Type 0.25mmX4/1Φ | - | 1 | 0.25x4 | 7 | ||
฿ 1,218.96 | 5 Piece(s) | 72 Day(s) | ~20 | -55~+70 | 15 | 1000 | M3 | - | Composite Core Type 0.25mmX6/0.25X1 | FA type | 1.25 | 0.5x1/0.25x10 | 20 | ||
฿ 896.29 | 5 Piece(s) | 70 Day(s) | ~100 | -55~+70 | 15 | 2000 | M3 | - | Precision Type 0.75mm/1.25Φ | - | 1.25 | 0.75 | 60 | ||
฿ 778.65 | 5 Piece(s) | 70 Day(s) | ~100 | -55~+70 | 20 | 2000 | M4 | - | Precision Type 0.75mm/1.25Φ | - | 1.25 | 0.75 | 60 | ||
฿ 1,249.21 | 5 Piece(s) | 70 Day(s) | ~30 | -55~+70 | 15 | 2000 | M6 | - | Precision Type 0.5mm/2.2Φ | - | 2.2 | 0.5 | 25 |
How can we improve?
How can we improve?