(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
PTD-120 |
PTD-220 |
PTD-320-IQ |
PTD-320-LQ |
PTD-320-MQ |
PTD-320-Q |
PTD-320-SQ |
PTS-120 |
PTS-220 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,249.21 | RKO FIBER SENSORS | 5 Piece(s) | 70 Day(s) | 10 | ~200 | 15 | 1.5 | - | Precision Type 0.5mm/1.25Φ | - | 1 | 0.5 | 130 | ||
฿ 955.67 | RKO FIBER SENSORS | 5 Piece(s) | 70 Day(s) | - | ~200 | 15 | 2 | - | Precision Type 0.5mm/1.25Φ | - | 1.25 | 0.5 | 130 | ||
฿ 748.40 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | - | ~200 | 15 | 3 | 10 | Precision Type 0.5mm/1.25Φ | Sensor terminal screw-less type | 1.25 | 0.5 | 130 | ||
฿ 1,218.96 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | - | ~200 | 15 | 3 | 90 | Precision Type 0.5mm/1.25Φ | Sensor terminal screw-less type | 1.25 | 0.5 | 130 | ||
฿ 1,073.31 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | - | ~200 | 15 | 3 | 40 | Precision Type 0.5mm/1.25Φ | Sensor terminal screw-less type | 1.25 | 0.5 | 130 | ||
฿ 748.40 | RKO FIBER SENSORS | 5 Piece(s) | 70 Day(s) | - | ~200 | 15 | 3 | - | Precision Type 0.5mm/1.25Φ | Sensor terminal screw-less type | 1.25 | 0.5 | 130 | ||
฿ 955.67 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | - | ~200 | 15 | 3 | 20 | Precision Type 0.5mm/1.25Φ | Sensor terminal screw-less type | 1.25 | 0.5 | 130 | ||
฿ 1,249.21 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | - | ~200 | 15 | 1.5 | - | Precision Type 0.5mm/1.0Φ | - | 1 | 0.5 | 130 | ||
฿ 955.67 | RKO FIBER SENSORS | 5 Piece(s) | 72 Day(s) | - | ~200 | 15 | 2 | - | Precision Type 0.5mm/1.0Φ | - | 1 | 0.5 | 130 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Penetration |
---|---|---|---|---|---|
Light Axis Arrangement Type | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Cylinder | Head Material | Stainless Steel | Amplifier Installation Type | Separate Type |
Operating Temperature Range(°C) | -55::+70 | Fiber Length(mm) | 2000 |
How can we improve?
How can we improve?