1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Transmission Type Fiber Optic Sensor, Screw Type

Transmission Type Fiber Optic Sensor, Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 308.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
PTS2-320
PTS2-420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHead Material Detection distance 【classification】
(mm)
Fiber minimum bend R
(mm)
Fiber head dimensions Fiber Type Special Emitting and receiving fiber diameter (ID)
(mm)
Detection Distance details
(mm)

฿ 1,249.21

RKO FIBER SENSORS 5 Piece(s) 70 Day(s) -Stainless Steel~20015M3Precision Type 0.5mm/2.2Φ-0.5130

฿ 543.37

RKO FIBER SENSORS 5 Piece(s) Same day 10Stainless Steel~20015M4Precision Type 0.5mm/2.2Φ-0.5130

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label Detection Type Penetration
Light Axis Arrangement Type Different Shape of Emitting and Receiving Section Detection Light Type Standard Detection Light Color Red
Head Shape Screw Amplifier Installation Type Separate Type Operating Temperature Range(°C) -55::+70
Fiber Length(mm) 2000 Protection Tube Length(mm) - Fiber cable diameter (OD)(mm) 2.2