(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
PRC-320-Q |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 983.68 | RKO FIBER SENSORS | 5 Piece(s) | 70 Day(s) | ~30 | 2000 | 3 | - | Coaxial Type | Sensor terminal screw-less type | 1.25 | 0.5x1/0.25x10 | 30 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Reflection |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Cylinder | Head Material | Stainless Steel | Amplifier Installation Type | Separate Type |
Operating Temperature Range(°C) | -55::+70 | Fiber minimum bend R(mm) | 15 |
Please check the type/dimensions/specifications of the part PRC-320-Q in the Reflection Type Fiber Optic Sensor, Cylindrical Type series.
Part Number |
---|
PRC-320-IQ |
PRC-320-LQ |
PRC-320-MQ |
PRC-320-SQ |
PRD-320-IQ |
PRD-320-LQ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection distance 【classification】 (mm) | Fiber Length (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,073.31 | 5 Piece(s) | 72 Day(s) | ~30 | 2000 | 3 | 10 | Coaxial Type | Sensor terminal screw-less type | 1.25 | 0.5x1/0.25x10 | 30 | ||
฿ 1,426.23 | 5 Piece(s) | 72 Day(s) | ~30 | 2000 | 3 | 90 | Coaxial Type | Sensor terminal screw-less type | 1.25 | 0.5x1/0.25x10 | 30 | ||
฿ 1,308.59 | 5 Piece(s) | 72 Day(s) | ~30 | 2000 | 3 | 40 | Coaxial Type | Sensor terminal screw-less type | 1.25 | 0.5x1/0.25x10 | 30 | ||
฿ 1,190.95 | 5 Piece(s) | 72 Day(s) | ~30 | 2000 | 3 | 20 | Coaxial Type | Sensor terminal screw-less type | 1.25 | 0.5x1/0.25x10 | 30 | ||
฿ 838.03 | 5 Piece(s) | 72 Day(s) | ~30 | 2000 | 3 | 10 | Precision Type 0.5mm/1.25Φ | Sensor terminal screw-less type | 1.25 | 0.5 | 25 | ||
฿ 1,190.95 | 5 Piece(s) | 72 Day(s) | ~30 | 2000 | 3 | 90 | Precision Type 0.5mm/1.25Φ | Sensor terminal screw-less type | 1.25 | 0.5 | 25 |
How can we improve?
How can we improve?