(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Offered affordably by an international manufacturer
Part Number |
---|
PRD-420-B1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Head Material | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 563.54 | RKO FIBER SENSORS | 1 Piece(s) | 70 Day(s) | - | Brass | ~30 | 15 | M4 | - | Precision Type 0.5mm/1.25Φ | B1 type | 1.25 | 0.5 | 25 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side / Transparent Objects / Mirror body / Small Area / Thin Line / Label | Detection Type | Reflection |
---|---|---|---|---|---|
Light Axis Arrangement Type | Emitting and Receiving Integrated Single Use | Detection Light Type | Standard | Detection Light Color | Red |
Head Shape | Screw | Amplifier Installation Type | Separate Type | Operating Environment | Standard |
Operating Temperature Range(°C) | -55::+70 | Fiber Length(mm) | 2000 |
Please check the type/dimensions/specifications of the part PRD-420-B1 in the Fiber Sensor series.
Part Number |
---|
PR-620-M |
PR-620-S |
PRA-420 |
PRD-420-I |
PRD-420-L |
PRD-420-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Head Material | Detection distance 【classification】 (mm) | Fiber minimum bend R (mm) | Fiber head dimensions | Protection Tube Length (mm) | Fiber Type | Special | Fiber cable diameter (OD) (mm) | Emitting and receiving fiber diameter (ID) (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 602.75 | 5 Piece(s) | 72 Day(s) | - | Stainless Steel | ~100 | 25 | M6 | 40 | Standard Shape 1.0mm/2.2Φ | - | 2.2 | 1.0 | 90 | ||
฿ 602.75 | 5 Piece(s) | 72 Day(s) | - | Stainless Steel | ~100 | 25 | M6 | 20 | Standard Shape 1.0mm/2.2Φ | - | 2.2 | 1.0 | 90 | ||
฿ 3,442.00 | 1 Piece(s) | 40 Day(s) | 10 | Stainless Steel | ~10 | 10 | M4 | - | High accuracy type 0.25mm / 1.25Φ | - | 1.25 | 0.25 | 5 | ||
฿ 731.60 | 5 Piece(s) | 70 Day(s) | - | Stainless Steel | ~30 | 15 | M4 | 10 | Precision Type 0.5mm/1.25Φ | - | 1.25 | 0.5 | 25 | ||
฿ 1,308.59 | 5 Piece(s) | 72 Day(s) | - | Stainless Steel | ~30 | 15 | M4 | 90 | Precision Type 0.5mm/1.25Φ | - | 1.25 | 0.5 | 25 | ||
฿ 925.42 | 5 Piece(s) | 72 Day(s) | - | Stainless Steel | ~30 | 15 | M4 | 40 | Precision Type 0.5mm/1.25Φ | - | 1.25 | 0.5 | 25 |
How can we improve?
How can we improve?