(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Coupling with a relatively large misalignment tolerance. Set screw type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Keyway Dimensions b(d1 side) | Keyway Dimensions t(d1 side) | Keyway Dimensions b(d2 side) | Keyway Dimensions t(d2 side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 546.19 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6 | 6 | 16 | 18 | 1.01~3.00 | 4001~10000 | 1.4 | 1 | 0.41~1.0 | 9000 | 0.0000003 | 2 | 1 | 2 | 1 | ||
฿ 607.35 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6 | 6 | 20 | 23 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000009 | 2 | 1 | 2 | 1 | ||
฿ 607.35 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6 | 6.35 | 20 | 23 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000009 | 2 | 1 | 2 | 1 | ||
฿ 607.35 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6.35 | 6.35 | 20 | 23 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000009 | 2 | 1 | 2 | 1 | ||
฿ 607.35 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6.35 | 8 | 20 | 23 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000009 | 2 | 1 | 3 | 1.4 | ||
฿ 607.35 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 8 | 20 | 23 | 3.01~5.00 | 4001~10000 | 3.2 | 1.4 | 1.1~3.0 | 7400 | 0.0000009 | 3 | 1.4 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6.35 | 6.35 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 2 | 1 | 2 | 1 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6.35 | 8 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 2 | 1 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6.35 | 9.525 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 2 | 1 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 6.35 | 10 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 2 | 1 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 8 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 3 | 1.4 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 9.525 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 3 | 1.4 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 10 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 3 | 1.4 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 9.525 | 9.525 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 3 | 1.4 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 9.525 | 10 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 3 | 1.4 | 3 | 1.4 | ||
฿ 727.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 25 | 28 | 5.01~10.00 | 4001~10000 | 6 | 1.9 | 1.1~3.0 | 5800 | 0.0000028 | 3 | 1.4 | 3 | 1.4 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 8 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 3 | 1.4 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 9.525 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 3 | 1.4 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 10 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 3 | 1.4 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 8 | 11 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 4 | 1.8 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | 7 Day(s) | 8 | 12 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 4 | 1.8 | ||
฿ 1,272.18 | OLDHAM COUPLINGS | 1 Piece(s) | 9 Day(s) | 8 | 14 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 5 | 2.3 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 9.525 | 9.525 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 3 | 1.4 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 9.525 | 10 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 3 | 1.4 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 9.525 | 11 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 4 | 1.8 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 9.525 | 12 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 4 | 1.8 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 9.525 | 14 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 5 | 2.3 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 3 | 1.4 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 10 | 11 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 3 | 1.4 | 4 | 1.8 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 11 | 11 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 4 | 1.8 | 4 | 1.8 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 11 | 12 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 4 | 1.8 | 4 | 1.8 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 11 | 14 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 4 | 1.8 | 5 | 2.3 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 4 | 1.8 | 4 | 1.8 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 4 | 1.8 | 5 | 2.3 | ||
฿ 1,082.32 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 32 | 33 | 10.01~20.00 | 4001~10000 | 11 | 2.4 | 1.1~3.0 | 4700 | 0.0000089 | 5 | 2.3 | 5 | 2.3 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | 7 Day(s) | 12 | 12 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 4 | 1.8 | 4 | 1.8 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 4 | 1.8 | 5 | 2.3 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 12 | 15 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 4 | 1.8 | 5 | 2.3 | ||
฿ 4,788.42 | OLDHAM COUPLINGS | 1 Piece(s) | 3 Day(s) | 12 | 16 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 4 | 1.8 | 5 | 2.3 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 5 | 2.3 | 5 | 2.3 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 5 | 2.3 | 5 | 2.3 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 5 | 2.3 | 5 | 2.3 | ||
฿ 4,788.42 | OLDHAM COUPLINGS | 1 Piece(s) | 3 Day(s) | 15 | 15 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 5 | 2.3 | 5 | 2.3 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 5 | 2.3 | 5 | 2.3 | ||
฿ 4,073.81 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 40 | 35 | 10.01~20.00 | 2001~4000 | 18 | 2.8 | 3.1~5.0 | 3600 | 0.000021 | 5 | 2.3 | 5 | 2.3 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 5 | 2.3 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 5 | 2.3 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 5 | 2.3 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 18 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 19 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 14 | 20 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 5 | 2.3 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 5 | 2.3 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 15 | 18 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 15 | 19 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 6,215.30 | OLDHAM COUPLINGS | 1 Piece(s) | 3 Day(s) | 15 | 20 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 5 | 2.3 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 18 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 19 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 20 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 5 | 2.3 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 18 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 6 | 2.8 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 19 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 6 | 2.8 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 20 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,215.30 | OLDHAM COUPLINGS | 1 Piece(s) | 3 Day(s) | 19 | 19 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 6 | 2.8 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 19 | 20 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 6 | 2.8 | 6 | 2.8 | ||
฿ 5,287.74 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 20 | 20 | 50 | 38 | 20.01~50.00 | 2001~4000 | 38 | 3.3 | 3.1~5.0 | 3000 | 0.00006 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 5 | 2.3 | 5 | 2.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 18 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 5 | 2.3 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 19 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 5 | 2.3 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 20 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 5 | 2.3 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 24 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 5 | 2.3 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 16 | 25 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 5 | 2.3 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 18 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 19 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 20 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 24 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 18 | 25 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 19 | 19 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 19 | 20 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 19 | 24 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 19 | 25 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 20 | 20 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 6 | 2.8 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 20 | 24 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 20 | 25 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 6 | 2.8 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 24 | 24 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 8 | 3.3 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 24 | 25 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 8 | 3.3 | 8 | 3.3 | ||
฿ 6,999.87 | OLDHAM COUPLINGS | 1 Piece(s) | Quote | 25 | 25 | 63 | 47 | 50.01~100.00 | 2001~4000 | 66 | 3.8 | 3.1~5.0 | 2400 | 0.00021 | 8 | 3.3 | 8 | 3.3 |
Loading...
Type | Cross-shaped Type | Application | Standard | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity | Body Material | Aluminum | Allowable Angular Misalignment(deg) | 3 |
Product Category | Coupling body | Buffer Material | Polyacetal | Axis fastening method | Positioning screw-fixed, with keyway |
How can we improve?
How can we improve?