(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Main body material is inexpensive with aluminum made in China
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Dia. A (Ø) | Overall Length W (mm) | Allowable Torque Range (N•m) | Allowable Torque (N•m) | Moment of Inertia (kg・m2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 5 | 5 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 6 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 5 | 8 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 9.525 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 5 | 10 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 6 | 6 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 6 | 8 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 6 | 9.525 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,496.50 | DISK COUPLINGS | 1 Piece(s) | 3 Day(s) | 6 | 10 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 8 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 9.525 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 10 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 9.525 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,273.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 10 | 26 | 35 | 1.01~3.00 | 2.8 | 0.0000033 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 9.525 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 8 | 10 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 8 | 11 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 8 | 12 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 8 | 14 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 9.525 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 10 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 11 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 12 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 9.525 | 14 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 11 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 10 | 12 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 14 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 11 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 12 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 14 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,549.16 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 34 | 45 | 5.01~10.00 | 5.6 | 0.0000089 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 10 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | 3 Day(s) | 10 | 11 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 12 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 14 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 10 | 15 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 10 | 16 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 11 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 11 | 12 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 14 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 15 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 16 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 15 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 16 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 14 | 14 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 1,807.74 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 39 | 49 | 10.01~20.00 | 11.6 | 0.000024 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 11 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 12 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 14 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 15 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 16 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 11 | 19 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 12 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 12 | 14 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 12 | 15 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | 7 Day(s) | 14 | 19 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 19 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 19 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 3,994.84 | DISK COUPLINGS | 1 Piece(s) | Quote | 19 | 19 | 44 | 50 | 10.01~20.00 | 17.4 | 0.000032 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 14 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 15 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 16 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 19 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 20 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 22 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 14 | 24 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 15 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 16 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 19 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 20 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 22 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 15 | 24 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 16 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 19 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 22 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 16 | 24 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 | ||
฿ 5,691.10 | DISK COUPLINGS | 1 Piece(s) | Quote | 19 | 19 | 56 | 63 | 20.01~50.00 | 50 | 0.00011 |
Loading...
Type | Disc Type | Application | Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
Allowable Angular Misalignment(deg) | 1.5 | Allowable Lateral Misalignment(mm) | 0.04 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Max. Rotational Speed(r/min) | 10000 | Disc Material | Stainless Steel |
Allowable Axial Clearance (±)(mm) | 0.4 | Butterfly number | Multi butterfly type | Axis fastening method | Clamp Screw Fixed |
How can we improve?
How can we improve?