1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 5 mm and 8 mm (Part Number)

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 5 mm and 8 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 468.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distances: 5 mm and 8 mm
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Square shape Shield / Non Shield
● Detection Distance (mm.) : 5 and 8
● Electrical output : N.O.
● Amplifier : Built-in Type
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

 
Part Number
KBP17-7-8MM
KBP20-7-8MM
KBPS17-7-5MM
KBPS18-7-5MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection distance L1 [classification]
(mm)
Shield Detection Head Size, Dimension L2 (Range)
(mm)
Detection Head Size, Dimension L2
(mm)
Detection Head Size, Dimension W (Range)
(mm)
Detection Head Size, Dimension W
(mm)
Detection Head Size, Dimension H
(mm)
Detection distance L1 details
(mm)
Switch current
(Hz)

฿ 468.25

INDUCTIVE SENSORS 1 Piece(s) 7 Day(s) ~10Non Shield20.1~302815.1~2017178500

฿ 494.26

INDUCTIVE SENSORS 1 Piece(s) 77 Day(s) ~10Non Shield30.1~403815.1~2020208500

฿ 468.25

INDUCTIVE SENSORS 1 Piece(s) 7 Day(s) ~5Shield60.1~702815.1~2017175700

฿ 468.25

EXACT SQUARE TYPE KB 20 Piece(s) 6 Day(s) ~10Shield30.1~403620.1~3025185700

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front Surface Detection Sensor Case Material PBT Sensor Detection Surface Material PVC
Amplifier Built-in Type Detection Head Size, Dimension H (Range)(mm) 10.1~20 Acquired Standards CE / UL
Protection Structure (IEC) IP67 Operation Mode Normally Open Output Method NO
Power Supply Voltage(V) 10–30 VDC Connection Method 2-Wire Output command Yellow LED