1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, Groove Type, DC 4-Wire type (Part Number)

PHOTOELECTRIC SENSORS

Photoelectric Sensor, Groove Type, DC 4-Wire type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,227.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Offered affordably by an international manufacturer

 
Part Number
LUAD30-6-30MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,227.85

PHOTOELECTRIC SENSORS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Different Shape of Emitting and Receiving Section
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Groove type
Head Material Aluminum Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~30
Operating Environment Standard Operating Temperature Range(°C) -15::55 Protection Structure IP67
Max. Head Size, Width W(mm) 52 Max. Head Size, Height H(mm) 16 Max. Head Size, Length L(mm) 72
Operation Mode NO+NC Output Method PNP Power Supply Voltage 10–30 VDC
Connection Method 3/4-wire type Types of detection Through Beam Type Detection Distance details(mm) 30

Please check the type/dimensions/specifications of the part LUAD30-6-30MM in the Photoelectric Sensor, Groove Type, DC 4-Wire type series.