(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·It is made internationally and is offered at a low price. ·Optical axis arrangement type: light emitting and receiving separately
Part Number |
---|
LUPD15-1-15MM |
LUPD15-2-15MM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Operation Mode |
---|---|---|---|---|---|---|
฿ 988.52 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 7 Day(s) | NO | ||
฿ 988.52 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 7 Day(s) | NC |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Light Axis Arrangement Type | Different Shape of Emitting and Receiving Section |
---|---|---|---|---|---|
Detection Light Type | Standard | Detection Light Color | Infrared Ray | Head Shape | Groove type |
Head Material | Resin | Amplifier Installation Type | Built-in Type | Detection distance 【classification】(mm) | ~20 |
Operating Environment | Standard | Operating Temperature Range(°C) | -15::55 | Protection Structure | IP64 |
Max. Head Size, Width W(mm) | 35 | Max. Head Size, Height H(mm) | 15 | Max. Head Size, Length L(mm) | 40 |
Output Method | NPN | Power Supply Voltage | 10–30 VDC | Connection Method | 3/4-wire type |
Types of detection | Through Beam Type | Detection Distance details(mm) | 15 |
How can we improve?
How can we improve?