1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Bushing - Standard Type Long [LKBMLUU] (Part Number)

Linear Bushing - Standard Type Long [LKBMLUU]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 301.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Make your selection based on your individual needs. KBS , since its founding in 1995, has steadily built a domestic following in China. The linear bushings, the company's leading products, top the market in China.

 
Part Number
LKBM6LUU
LKBM8LUU
LKBM10LUU
LKBM12LUU
LKBM16LUU
LKBM20LUU
LKBM25LUU
LKBM30LUU
LKBM35LUU
LKBM40LUU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 301.76

LINEAR BALL BUSHING 1 Piece(s) 51 Day(s) 6351215323530-0.01

฿ 301.76

LINEAR BALL BUSHING 1 Piece(s) 6 Day(s) 8451515431784-0.01

฿ 301.76

LINEAR BALL BUSHING LMLUU 1 Piece(s) 6 Day(s) 105519155881,100-0.01

฿ 301.76

LINEAR BALL BUSHING LMLUU 1 Piece(s) 6 Day(s) 125721158131,570-0.01

฿ 327.77

LINEAR BALL BUSHING LMLUU 1 Piece(s) 6 Day(s) 167028151,2302,350-0.01

฿ 338.18

LINEAR BALL BUSHING LMLUU 1 Piece(s) 6 Day(s) 208032201,4002740-0.012

฿ 416.22

LINEAR BALL BUSHING LMLUU 1 Piece(s) 6 Day(s) 2511240201,5603,140-0.012

฿ 473.45

LINEAR BALL BUSHING LMLUU 1 Piece(s) 10 Day(s) 3012345202,4905,490-0.012

฿ 613.92

LINEAR BALL BUSHING LMLUU 1 Piece(s) 8 Day(s) 3513552252,6506,270-0.015

฿ 785.62

LINEAR BALL BUSHING LMLUU 1 Piece(s) 11 Day(s) 4015160253,4308,040-0.015

Loading...

  1. 1

Basic Information

Type Straight Style Standard Outer Cylinder Material Bearing Steel
Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No Accuracy Standard Grade
Ball Recirculating Type Single Motion Linear Motion Types Standard
Length Long The material of a ball Bearing Steel Seal Both end seal