(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Opening type linear bushing with slit. Type with seal. Usage recommended with hardened shaft of g6 tolerance. Abundant variety of shaft diameters are available.
Part Number |
---|
LKBM12UUOP |
LKBM13UUOP |
LKBM16UUOP |
LKBM20UUOP |
LKBM25UUOP |
LKBM30UUOP |
LKBM35UUOP |
LKBM40UUOP |
LKBM50UUOP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft diameter (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 260.14 | LINEAR BALL BUSHING LMOPUU | 5 Piece(s) | 9 Day(s) | 12 | 30 | 21 | 12 | 510 | 784 | -0.009 | ||
฿ 249.73 ฿ 151.19 | KBS LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | Same day | 13 | 32 | 23 | 12 | 510 | 784 | -0.009 | ||
฿ 265.34 ฿ 100.25 | LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | Same day | 16 | 37 | 28 | 12 | 774 | 1180 | -0.009 | ||
฿ 265.34 ฿ 92.68 | KBS LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | Same day | 20 | 42 | 32 | 15 | 882 | 1370 | -0.01 | ||
฿ 312.17 | LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | 13 Day(s) | 25 | 59 | 40 | 15 | 980 | 1570 | -0.01 | ||
฿ 343.38 | LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | 13 Day(s) | 30 | 64 | 45 | 15 | 1570 | 2740 | -0.01 | ||
฿ 416.22 | LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | 13 Day(s) | 35 | 70 | 52 | 20 | 1670 | 3140 | -0.012 | ||
฿ 509.87 | LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | 13 Day(s) | 40 | 80 | 60 | 20 | 2160 | 4020 | -0.012 | ||
฿ 863.66 | LINEAR BALL BUSHING LMOPUU | 1 Piece(s) | 14 Day(s) | 50 | 100 | 80 | 20 | 3820 | 7940 | -0.012 |
Loading...
Type | Straight | Style | Open Type | Outer Cylinder Material | Bearing Steel |
---|---|---|---|---|---|
Outer Cylinder Surface Treatment | No Surface Treatment | Lubrication Type | No | Accuracy | Standard Grade |
Ball Recirculating Type | Single | Motion | Linear Motion | Types | Slit type |
Length | Standard | The material of a ball | Bearing Steel | Seal | Both end seal |
How can we improve?
How can we improve?