1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shaft Support, Precision Cast Product, T Type [SKBK] (Part Number)

Shaft Support, Precision Cast Product, T Type [SKBK]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 239.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum alloy-made, T-type shaft holder with clear anodized aluminum surface treatment. Includes hex socket head bolts, and is available in a variety of different shaft diameters.

Part Number
SKBK8
SKBK10SALE
SKBK12
SKBK13
SKBK16
SKBK20
SKBK25SALE
SKBK30
SKBK40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft diameter D
(Ø)

฿ 239.33

LINEAR BALL BUSHING SK 5 Piece(s) 6 Day(s) 8

฿ 239.33

฿ 117.10

KBS LINEAR BALL BUSHING SK 1 Piece(s) Same day 10

฿ 249.73

LINEAR BALL BUSHING SK 5 Piece(s) 6 Day(s) 12

฿ 249.73

LINEAR BALL BUSHING SK 5 Piece(s) 27 Day(s) 13

฿ 260.14

LINEAR BALL BUSHING SK 5 Piece(s) 6 Day(s) 16

฿ 265.34

LINEAR BALL BUSHING SK 5 Piece(s) 6 Day(s) 20

฿ 301.76

฿ 183.53

KBS LINEAR BALL BUSHING SK 1 Piece(s) Same day 25

฿ 343.38

LINEAR BALL BUSHING SK 1 Piece(s) 6 Day(s) 30

฿ 499.46

LINEAR BALL BUSHING SK 10 Piece(s) 6 Day(s) 40

Loading...

  1. 1
 

Basic Information

Shape T Shaped Shaft Securing Type Slit Material Aluminum
Surface Treatment Clear Anodize Types Casting Mounting Method for Block Type Underside Tap Hole
Thickness Standard Dowel Hole None Clamp Lever None
T shaped Kind Standard Type Mounting Hole Shape Through Hole Type