1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Quick-Connect Fitting Y Type, Irregular Shape Union

Quick-Connect Fitting Y Type, Irregular Shape Union
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. This product is from a Chinese pneumatic equipment parts manufacturing company established in 1986. The company obtained ISO9001 certification in 1998 and is top-rated for its quality initiatives. MISUMI VONA offers a wide range of fittings and silencers, etc.

 
Part Number
EPW6-4
EPW8-6
EPW10-8
EPW12-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Applicable Tube Outer Diameter 2
(φ)
Rod Quantity
(piece)

฿ 208.11

FITTING 50 Piece(s) 6 Day(s) 6450

฿ 208.11

FITTING 50 Piece(s) 6 Day(s) 8650

฿ 208.11

FITTING 50 Piece(s) 6 Day(s) 10850

฿ 213.31

FITTING 25 Piece(s) 6 Day(s) 121025

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air
Body Material Standard (PBT) Application Standard/Mini Seal Material Standard (NBR)
Union, Unequal Dia. Different Diameter Union-Y Operating Temperature(°C) 0::60