1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick-Connect Fitting, Y Type

Quick-Connect Fitting, Y Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Y type quick connect fitting. Applicable tube can be selected from ø4, 6, 8, 10 or 12. Stock items are available and can be shipped the same day. Please note that some products are sold as rods. (Ex: minimum order quantity of 50) This is from a Chinese pneumatic equipment related products manufacturer established in 1986. Obtained ISO9001 in 1998 and have won high evaluations for stable quality.

 
Part Number
EPY4
EPY6
EPY8
EPY10
EPY12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Rod Quantity
(piece)

฿ 208.11

COUPLINGS 100 Piece(s) 6 Day(s) 4100

฿ 208.11

FITTING 50 Piece(s) 6 Day(s) 61

฿ 208.11

FITTING 50 Piece(s) 6 Day(s) 81

฿ 208.11

FITTING 25 Piece(s) 6 Day(s) 101

฿ 213.31

COUPLINGS 25 Piece(s) 6 Day(s) 1225

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Air
Body Material Standard (PBT) Application Standard/Mini Seal Material Standard (NBR)
Union, Equal Dia. Union Y Operating Temperature(°C) 0::60