(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. This product is from a Chinese pneumatic equipment parts manufacturer established in 1986. The manufacturer obtained ISO9001 certification in 1998 and is top-rated for its quality initiatives. MISUMI VONA offers a wide range of fittings and silencers, etc.
Part Number |
---|
EPGJ6-4 |
EPGJ8-4 |
EPGJ8-6 |
EPGJ10-6 |
EPGJ10-8 |
EPGJ12-8 |
EPGJ12-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Rod Quantity (piece) |
---|---|---|---|---|---|---|---|---|
฿ 208.11 | FITTING | 100 Piece(s) | 6 Day(s) | 6 | 4 | 100 | ||
฿ 208.11 | FITTING | 100 Piece(s) | 36 Day(s) | 8 | 4 | 100 | ||
฿ 208.11 | FITTING | 100 Piece(s) | 6 Day(s) | 8 | 6 | 100 | ||
฿ 208.11 | FITTING | 100 Piece(s) | 36 Day(s) | 10 | 6 | 50 | ||
฿ 208.11 | FITTING | 50 Piece(s) | 26 Day(s) | 10 | 8 | 50 | ||
฿ 213.31 | FITTING | 50 Piece(s) | 6 Day(s) | 12 | 8 | 50 | ||
฿ 213.31 | FITTING | 50 Piece(s) | 6 Day(s) | 12 | 10 | 50 |
Loading...
Types | One-Touch Couplings | Fitting Type | Union with different diameters | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard/Mini | Seal Material | Standard (NBR) |
Union, Equal Dia. | Union Straight | Operating Temperature(°C) | 0::60 |
How can we improve?
How can we improve?