1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick-Connect Fitting Union Straight

Quick-Connect Fitting Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI-VONA are based on customer needs and carefully selected from the products of rapidly growing manufacturers in Asia. Select the most appropriate item for the usage environment. This product is from a Chinese pneumatic equipment parts manufacturing company established in 1986. The company obtained ISO9001 certification in 1998 and is top-rated for its quality initiatives. MISUMI VONA offers a wide range of fittings and silencers, etc.

 
Part Number
EPU4
EPU6
EPU8
EPU10
EPU12
EPU16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)

฿ 197.70

COUPLINGS 100 Piece(s) 6 Day(s) 4

฿ 197.70

AIR PNEUMATIC PARTS 50 Piece(s) 6 Day(s) 6

฿ 197.70

AIR PNEUMATIC PARTS 50 Piece(s) 6 Day(s) 8

฿ 208.11

AIR PNEUMATIC PARTS 50 Piece(s) 6 Day(s) 10

฿ 208.11

AIR PNEUMATIC PARTS 25 Piece(s) 6 Day(s) 12

฿ 213.31

FITTING 20 Piece(s) 28 Day(s) 16

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard/Mini Seal Material Standard (NBR)
Union, Equal Dia. Union Straight Operating Temperature(°C) 0::60 Rod Quantity(piece) 1