1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

One Touch Fitting, 45° Elbow

One Touch Fitting, 45° Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 208.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A Chinese manufacturer of pneumatic device accessories founded in 1986. Since obtaining ISO 9001 certification in 1998, the company has focused on quality. MISUMI has widely rolled out fittings and silencers.

 
Part Number
EPLH6-01
EPLH6-M5
EPLH8-01
EPLH10-02
EPLH12-02
EPLH12-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Pipe connection screw Rod Quantity
(piece)

฿ 208.11

FITTING 100 Piece(s) 28 Day(s) 6R1/8100

฿ 208.11

FITTING 100 Piece(s) 6 Day(s) 6M5100

฿ 208.11

FITTING 50 Piece(s) 6 Day(s) 8R1/850

฿ 213.31

FITTING 25 Piece(s) 6 Day(s) 10R1/425

฿ 234.12

FITTING 25 Piece(s) 6 Day(s) 12R1/425

฿ 234.12

FITTING 25 Piece(s) 6 Day(s) 12R3/825

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Air
Body Material Standard (PBT) Application Standard/Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Screw Mounting, Direction Elbow Elbows 45° Elbow
Operating Temperature(°C) 0::60