(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brand-name products provided by MISUMI are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A Chinese manufacturer of pneumatic device accessories founded in 1986. Since obtaining ISO 9001 certification in 1998, the company has focused on quality. MISUMI has widely rolled out fittings and silencers.
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Brass | Application | Standard/Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Screw Mounting, Direction | With hex socket and straight | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part EPCF6-01 in the One Touch Fitting, Female Connector series.
Part Number |
---|
EPCF12-03 |
EPCF12-04 |
EPCF4-02 |
EPCF6-03 |
EPCF8-01 |
EPCF8-02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Pipe connection screw | Rod Quantity (piece) |
---|---|---|---|---|---|---|---|
฿ 223.72 | 50 Piece(s) | 6 Day(s) | 12 | G3/8 | 50 | ||
฿ 234.12 | 25 Piece(s) | 6 Day(s) | 12 | G1/2 | 25 | ||
฿ 213.31 | 100 Piece(s) | 28 Day(s) | 4 | G1/4 | 100 | ||
฿ 213.31 | 50 Piece(s) | 6 Day(s) | 6 | G3/8 | 50 | ||
฿ 208.11 | 100 Piece(s) | 6 Day(s) | 8 | G1/8 | 100 | ||
฿ 213.31 | 100 Piece(s) | 6 Day(s) | 8 | G1/4 | 100 |
How can we improve?
How can we improve?