1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XY Axis Rotary Stage Unit, XYZ Axis Rotation / Tilt Stage Unit (Part Number)

XY Axis Rotary Stage Unit, XYZ Axis Rotation / Tilt Stage Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,601.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DPI multi-axis XY axis rotary stage unit / XYZ axis rotation / inclined stage unit.

 
Part Number
SU3-40
SU3-60
SU3-80
SU3-100
SU4-40
SU4-60
SU4-80
SU4-100
SU5-40
SU5-60
SU5-80
SU5-100
SU6-40
SU6-60
SU6-80
SU6-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStage surface (range of selection)
(D(Ø))
Load Capacity (Range Selectable)
(N)
Travel Distance (Distance between X and Y)(Selection Range)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Feeding Method Stage Surface
(Ø)
Load Capacity
(N)
Multi-Axis Stage Combination Travel Guide Table size (thickness) (range selection)
(mm)
Table size (thickness)
(mm)
Stroke (θ Angle)
(deg)
Multi-axis stage combination Table Surface Treatment Moving Guide Adjustment Mode Clamp Bilateral Symmetry Travel Range XY-axis
(mm)
Travel Range Z-axis
(mm)
Applicable Stage XY-axis Applicable Stage Z-axis Applicable Stage Θ-axis Applicable Stage Tilting Weight
(g)

฿ 14,601.14

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 50mm or Less5~30~ ±10mm-Micrometer Head4010XYθ Axis StageCross Roller40.1~5049360-------------

฿ 15,107.31

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 60mm5~30~ ±10mm-Micrometer Head6029XYθ Axis StageCross Roller50.1~6055360-------------

฿ 18,346.48

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 85mm30.1~50±10 to 30mm-Micrometer Head8039XYθ Axis StageCross Roller60.1~7065360-Black Anodizing Treatment--Tightening HandleStandard±12.5-S2-80-RDS-80-1770

฿ 23,407.25

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 100mm or More30.1~50±10 to 30mm-Micrometer Head10049XYθ Axis StageCross Roller60.1~70 / 70.1~8068 ~ 75360-Black Anodizing Treatment--Tightening HandleStandard±12.5-S2-100-RDS-100-2440

฿ 23,559.41

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 50mm or Less5~30~ ±10mm~ ±10mmMicrometer Head408XYZθ Axis StageCross Roller80.1~10087360-------------

฿ 24,622.06

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 60mm5~30~ ±10mm~ ±10mmMicrometer Head6025XYZθ Axis StageCross Roller100.1~110360-------------

฿ 28,822.65

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 85mm30.1~50±10 to 30mm~ ±10mmMicrometer Head8034XYZθ Axis StageCross Roller100.1~125360XYZθ axis rampBlack Anodizing Treatment--Tightening HandleStandard±12.5-S2-80S6H-80RDS-80-2570

฿ 37,122.60

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 100mm or More30.1~50±10 to 30mm±10 to 30mmMicrometer Head10039XYZθ Axis StageCross Roller100.1~158 ~ 165360XYZθ axis rampBlack Anodizing Treatment--Tightening HandleStandard±12.5±12.5S2-100S6H-100RDS-100-3540

฿ 32,668.92

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 50mm or Less5~30~ ±10mm~ ±10mmWorm Gear405XYZθ Axis StageDovetail Slide100.1~106±15-------------

฿ 39,804.68

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 60mm5~30~ ±10mm~ ±10mmWorm Gear6010XYZθ Axis StageDovetail Slide100.1~156±15-------------

฿ 45,523.78

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 85mm5~30±10 to 30mm~ ±10mmWorm Gear8015XYZθ Axis StageDovetail Slide100.1~156±15XYZθ axis rampBlack Anodizing TreatmentSwallow Tail GrooveWorm wheelTightening HandleStandard±12.5-S2-80S6H-80-G2-802500

฿ 55,139.46

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 100mm or More5~30±10 to 30mm±10 to 30mmWorm Gear10020XYZθ Axis StageDovetail Slide100.1~194±15XYZθ axis rampBlack Anodizing TreatmentSwallow Tail GrooveWorm wheelTightening HandleStandard±12.5±12.5S2-100S6H-100-G2-1003660

฿ 38,742.03

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 50mm or Less5~30~ ±10mm~ ±10mmWorm Gear405XYZθ Axis StageDovetail Slide100.1~119±15-------------

฿ 45,877.79

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 60mm5~30~ ±10mm~ ±10mmWorm Gear6010XYZθ Axis StageDovetail Slide100.1~175±15-------------

฿ 53,114.78

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 85mm5~30±10 to 30mm~ ±10mmWorm Gear8015XYZθ Axis StageDovetail Slide100.1~181±15XYZθ axis rampBlack Anodizing TreatmentSwallow Tail GrooveWorm wheelTightening HandleStandard±12.5-S2-80S6H-80RDS-80G2-803350

฿ 64,451.74

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 100mm or More5~30±10 to 30mm±10 to 30mmWorm Gear10020XYZθ Axis StageDovetail Slide100.1~222 ~ 229±15XYZθ axis rampBlack Anodizing TreatmentSwallow Tail GrooveWorm wheelTightening HandleStandard±12.5±12.5S2-100S6H-100RDS-100G2-1004960

Loading...

  1. 1

Basic Information

Type XY Axis + Rotary Stage Z-Axis Stage Surface Vertical Table Material Aluminum Alloy
Surface Treatment Black Anodize Through Hole (Table Center Hole) No Clamp Clamp Lever
Reversed Standard