(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
DPI multi-axis XY axis rotary stage unit / XYZ axis rotation / inclined stage unit.
Part Number |
---|
SU5-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stage surface (range of selection) (D(Ø)) | Load Capacity (Range Selectable) (N) | Travel Distance (Distance between X and Y)(Selection Range) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Feeding Method | Stage Surface (Ø) | Load Capacity (N) | Multi-Axis Stage Combination | Travel Guide | Table size (thickness) (range selection) (mm) | Table size (thickness) (mm) | Stroke (θ Angle) (deg) | Multi-axis stage combination | Table Surface Treatment | Moving Guide | Adjustment Mode | Clamp | Bilateral Symmetry | Travel Range XY-axis (mm) | Travel Range Z-axis (mm) | Applicable Stage XY-axis | Applicable Stage Z-axis | Applicable Stage Θ-axis | Applicable Stage Tilting | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,139.46 | DPI MANUAL STAGE | 1 Piece(s) | 19 Day(s) | 100mm or More | 5~30 | ±10 to 30mm | ±10 to 30mm | Worm Gear | 100 | 20 | XYZθ Axis Stage | Dovetail Slide | 100.1~ | 194 | ±15 | XYZθ axis ramp | Black Anodizing Treatment | Swallow Tail Groove | Worm wheel | Tightening Handle | Standard | ±12.5 | ±12.5 | S2-100 | S6H-100 | - | G2-100 | 3660 |
Loading...
Type | XY Axis + Rotary Stage | Z-Axis Stage Surface | Vertical | Table Material | Aluminum Alloy |
---|---|---|---|---|---|
Surface Treatment | Black Anodize | Through Hole (Table Center Hole) | No | Clamp | Clamp Lever |
Reversed | Standard |
Please check the type/dimensions/specifications of the part SU5-100 in the XY Axis Rotary Stage Unit, XYZ Axis Rotation / Tilt Stage Unit series.
Part Number |
---|
SU3-80 |
SU4-100 |
SU4-40 |
SU5-40 |
SU5-60 |
SU5-80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Stage surface (range of selection) (D(Ø)) | Load Capacity (Range Selectable) (N) | Travel Distance (Distance between X and Y)(Selection Range) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Feeding Method | Stage Surface (Ø) | Load Capacity (N) | Multi-Axis Stage Combination | Travel Guide | Table size (thickness) (range selection) (mm) | Table size (thickness) (mm) | Stroke (θ Angle) (deg) | Multi-axis stage combination | Table Surface Treatment | Moving Guide | Adjustment Mode | Clamp | Bilateral Symmetry | Travel Range XY-axis (mm) | Travel Range Z-axis (mm) | Applicable Stage XY-axis | Applicable Stage Z-axis | Applicable Stage Θ-axis | Applicable Stage Tilting | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,346.48 | 1 Piece(s) | 19 Day(s) | 85mm | 30.1~50 | ±10 to 30mm | - | Micrometer Head | 80 | 39 | XYθ Axis Stage | Cross Roller | 60.1~70 | 65 | 360 | - | Black Anodizing Treatment | - | - | Tightening Handle | Standard | ±12.5 | - | S2-80 | - | RDS-80 | - | 1770 | ||
฿ 37,122.60 | 1 Piece(s) | 19 Day(s) | 100mm or More | 30.1~50 | ±10 to 30mm | ±10 to 30mm | Micrometer Head | 100 | 39 | XYZθ Axis Stage | Cross Roller | 100.1~ | 158 ~ 165 | 360 | XYZθ axis ramp | Black Anodizing Treatment | - | - | Tightening Handle | Standard | ±12.5 | ±12.5 | S2-100 | S6H-100 | RDS-100 | - | 3540 | ||
฿ 23,559.41 | 1 Piece(s) | 19 Day(s) | 50mm or Less | 5~30 | ~ ±10mm | ~ ±10mm | Micrometer Head | 40 | 8 | XYZθ Axis Stage | Cross Roller | 80.1~100 | 87 | 360 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 32,668.92 | 1 Piece(s) | 19 Day(s) | 50mm or Less | 5~30 | ~ ±10mm | ~ ±10mm | Worm Gear | 40 | 5 | XYZθ Axis Stage | Dovetail Slide | 100.1~ | 106 | ±15 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 39,804.68 | 1 Piece(s) | 19 Day(s) | 60mm | 5~30 | ~ ±10mm | ~ ±10mm | Worm Gear | 60 | 10 | XYZθ Axis Stage | Dovetail Slide | 100.1~ | 156 | ±15 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 45,523.78 | 1 Piece(s) | 19 Day(s) | 85mm | 5~30 | ±10 to 30mm | ~ ±10mm | Worm Gear | 80 | 15 | XYZθ Axis Stage | Dovetail Slide | 100.1~ | 156 | ±15 | XYZθ axis ramp | Black Anodizing Treatment | Swallow Tail Groove | Worm wheel | Tightening Handle | Standard | ±12.5 | - | S2-80 | S6H-80 | - | G2-80 | 2500 |
How can we improve?
How can we improve?