1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Manual Z Axis, Crossed Roller Bearing Stages: 25×25 / 40×40 / 60×60 / 80×80 / 100×100 mm [S6V] (Part Number)

DPI MANUAL STAGE

Manual Z Axis, Crossed Roller Bearing Stages: 25×25 / 40×40 / 60×60 / 80×80 / 100×100 mm [S6V]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,618.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
S6V-40L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Selection Range) Table Material Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)
Z-Axis Stage Surface Table Parallelism
(µm)
Reversed Micrometer Head Mounting Direction

฿ 4,985.46

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -26~4026~405~30~ ±10mmAluminum Alloy40.1~50404010±6.543Vertical-Right and LeftLeft

Loading...

  1. 1

Basic Information

Type Z-Axis Feeding Method Micrometer Head Surface Treatment Black Anodize
Travel Guide Cross Roller Through Hole (Table Center Hole) No Clamp Clamp Lever