1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Manual Z Axis, Crossed Roller Bearing Stages: 25×25 / 40×40 / 60×60 / 80×80 / 100×100 mm [S6V]

Manual Z Axis, Crossed Roller Bearing Stages: 25×25 / 40×40 / 60×60 / 80×80 / 100×100 mm [S6V]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,618.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
S6H-40
S6H-60
S6H-80
S6H-100
S6H-120
S6V-25C
S6V-25L
S6V-25R
S6V-40C
S6V-40L
S6V-40R
S6V-60C
S6V-60L
S6V-60R
S6V-80C
S6V-80L
S6V-80R
S6V-100C
S6V-100L
S6V-100R
S6V-120C
S6V-120L
S6V-120R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Selection Range) Table Material Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)
Z-Axis Stage Surface Table Parallelism
(µm)
Reversed Micrometer Head Mounting Direction

฿ 9,388.82

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -26~4026~405~30~ ±10mmAluminum / Aluminum Alloy35.1~4040409.8 ~ 10±6.538Horizontal / Vertical50StandardMiddle

฿ 9,945.30

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -41~6041~605~30 / 30.1~50~ ±10mmAluminum / Aluminum Alloy30.1~35 / 50.1~60606029.4 ~ 39±6.555Horizontal / Vertical50StandardMiddle

฿ 10,906.72

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -61~9061~9030.1~50±10 to 30mmAluminum / Aluminum Alloy50.1~60808039 ~ 39.2±12.560Horizontal / Vertical50StandardMiddle

฿ 14,145.89

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) -91~12091~12030.1~50±10 to 30mmAluminum / Aluminum Alloy80.1~10010010049±12.590Horizontal / Vertical80StandardMiddle

฿ 15,461.62

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -91~12091~12050.1~100±10 to 30mmAluminum / Aluminum Alloy80.1~10012012058.8 ~ 59±12.5 / ±25100Horizontal / Vertical80StandardMiddle

฿ 4,618.18

MANUAL STAGE 1 Piece(s) Same day 10~25~251~4.9 / 5~30~ ±10mmAluminum / Aluminum Alloy20.1~2525254.9 ~ 5±325Vertical30Top and BottomMedium / Middle

฿ 4,618.18

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -~25~251~4.9 / 5~30~ ±10mmAluminum / Aluminum Alloy20.1~2525254.9 ~ 5±325Vertical30Right and LeftLeft

฿ 4,618.18

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -~25~251~4.9 / 5~30~ ±10mmAluminum / Aluminum Alloy20.1~2525254.9 ~ 5±325Vertical30Right and LeftRight / Today side

฿ 4,985.46

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -26~4026~405~30~ ±10mmAluminum Alloy40.1~50404010±6.543Vertical-Top and BottomMedium

฿ 4,985.46

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -26~4026~405~30~ ±10mmAluminum Alloy40.1~50404010±6.543Vertical-Right and LeftLeft

฿ 4,985.46

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -26~4026~405~30~ ±10mmAluminum Alloy40.1~50404010±6.543Vertical-Right and LeftRight

฿ 5,339.78

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -41~6041~605~30~ ±10mmAluminum Alloy40.1~50606020±6.548Vertical-Top and BottomMedium

฿ 5,339.78

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -41~6041~605~30~ ±10mmAluminum Alloy40.1~50606020±6.548Vertical-Right and LeftLeft

฿ 5,339.78

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -41~6041~605~30~ ±10mmAluminum Alloy40.1~50606020±6.548Vertical-Right and LeftRight

฿ 6,605.20

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -61~9061~9030.1~50±10 to 30mmAluminum / Aluminum Alloy50.1~60 / 60.1~70808049±12.560 ~ 65Vertical30Top and BottomMedium / Middle

฿ 6,605.20

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -61~9061~9030.1~50±10 to 30mmAluminum / Aluminum Alloy50.1~60 / 60.1~70808049±12.560 ~ 65Vertical30Right and LeftLeft / Middle

฿ 6,605.20

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -61~9061~9030.1~50±10 to 30mmAluminum / Aluminum Alloy50.1~60 / 60.1~70808049±12.560 ~ 65Vertical30Right and LeftMiddle / Right

฿ 8,629.57

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -91~12091~12050.1~100±10 to 30mmAluminum / Aluminum Alloy60.1~70 / 80.1~10010010053.9 ~ 54±12.565 ~ 75Vertical30Top and BottomMedium / Middle

฿ 8,629.57

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -91~12091~12050.1~100±10 to 30mmAluminum / Aluminum Alloy60.1~70 / 80.1~10010010053.9 ~ 54±12.565 ~ 75Vertical30Right and LeftLeft / Middle

฿ 8,629.57

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -91~12091~12050.1~100±10 to 30mmAluminum / Aluminum Alloy60.1~70 / 80.1~10010010053.9 ~ 54±12.565 ~ 75Vertical30Right and LeftMiddle / Right

฿ 16,220.88

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -91~12091~12050.1~100±10 to 30mmAluminum Alloy80.1~10012012064±2585Vertical-Top and BottomMedium

฿ 16,220.88

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -91~12091~12050.1~100±10 to 30mmAluminum Alloy80.1~10012012064±2585Vertical-Right and LeftLeft

฿ 16,220.88

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) -91~12091~12050.1~100±10 to 30mmAluminum Alloy80.1~10012012064±2585Vertical-Right and LeftRight

Loading...

  1. 1

Basic Information

Type Z-Axis Feeding Method Micrometer Head Surface Treatment Black Anodize
Travel Guide Cross Roller Through Hole (Table Center Hole) No Clamp Clamp Lever