1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual X Axis, Crossed Roller Bearing Stages: 25×25 / 25×40 / 25×60 / 40×40 / 40×80 / 60×100 / 60×60 / 80×80 / 100×100 / 120×120 / 150×150 mm [S1-100] (Part Number)

Manual X Axis, Crossed Roller Bearing Stages: 25×25 / 25×40 / 25×60 / 40×40 / 40×80 / 60×100 / 60×60 / 80×80 / 100×100 / 120×120 / 150×150 mm [S1-100]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,264.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Manufactured overseas — competitively priced.

 
Part Number
S1-25CSALE
S1-25L
S1-25R
S1-40C
S1-40L
S1-48C
S1-48L
S1-48R
S1-60C
S1-80C
S1-80L
S1-80R
S1-100C
S1-100L
S1-100R
S1-120C
S1-120L
S1-120R
S1-150C
S1-150L
S1-150R
S1-610C
S1-610L
S1-610R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Selection Range) Table Material Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Table size (thickness)
(mm)
Table Parallelism
(µm)
Reversed Micrometer Head Mounting Direction

฿ 4,264.17

฿ 2,183.26

DPI MANUAL STAGE 1 Piece(s) Same day ~25~255~30~ ±10mmAluminum / Aluminum Alloy1~1525259.8 ~ 10±31420Top and Bottom-

฿ 4,264.17

DPI MANUAL STAGE 1 Piece(s) 20 Day(s) ~25~255~30~ ±10mmAluminum / Aluminum Alloy1~1525259.8 ~ 10±31420Right and LeftLeft

฿ 4,264.17

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) ~25~255~30~ ±10mmAluminum / Aluminum Alloy1~1525259.8 ~ 10±31420Right and LeftRight

฿ 4,264.17

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 26~4026~405~30~ ±10mmAluminum Alloy15.1~20404020±6.518-Top and Bottom-

฿ 4,264.17

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 26~4026~405~30~ ±10mmAluminum Alloy15.1~20404020±6.518-Right and LeftLeft

฿ 5,491.63

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 26~4061~9050.1~100±10 to 30mmAluminum / Aluminum Alloy15.1~2040 ~ 8040 ~ 8098 ~ 98.1±12.51820Top and Bottom-

฿ 5,491.63

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) 26~4061~9050.1~100±10 to 30mmAluminum / Aluminum Alloy15.1~2040 ~ 8040 ~ 8098 ~ 98.1±12.51820Right and LeftLeft

฿ 5,491.63

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 26~4061~9050.1~100±10 to 30mmAluminum / Aluminum Alloy15.1~2040 ~ 8040 ~ 8098 ~ 98.1±12.51820Right and LeftRight

฿ 4,517.25

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 41~6041~6030.1~50~ ±10mmAluminum Alloy15.1~20606049±6.518-Top and Bottom-

฿ 5,592.86

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 61~9061~9050.1~100±10 to 30mmAluminum Alloy15.1~20808098±12.520-Top and Bottom-

฿ 5,592.86

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) 61~9061~9050.1~100±10 to 30mmAluminum / Aluminum Alloy15.1~20808098 ~ 98.1±12.52030Right and LeftLeft

฿ 5,592.86

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) 61~9061~9050.1~100±10 to 30mmAluminum / Aluminum Alloy15.1~20808098 ~ 98.1±12.52030Right and LeftRight

฿ 7,263.22

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 91~12091~120100.1~±10 to 30mmAluminum / Aluminum Alloy15.1~20100100147 ~ 147.1±12.52030Top and Bottom-

฿ 7,263.22

DPI MANUAL STAGE 1 Piece(s) 4 Day(s) 91~12091~120100.1~±10 to 30mmAluminum / Aluminum Alloy15.1~20100100147 ~ 147.1±12.52030Right and LeftLeft

฿ 7,263.22

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 91~12091~120100.1~±10 to 30mmAluminum / Aluminum Alloy15.1~20100100147 ~ 147.1±12.52030Right and LeftRight

฿ 9,540.37

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 91~12091~120100.1~±10 to 30mmAluminum Alloy20.1~25120120196±2525-Top and Bottom-

฿ 9,540.37

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 91~12091~120100.1~±10 to 30mmAluminum Alloy20.1~25120120196±2525-Right and LeftLeft

฿ 9,540.37

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 91~12091~120100.1~±10 to 30mmAluminum Alloy20.1~25120120196±2525-Right and LeftRight

฿ 11,564.74

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 121~121~100.1~±10 to 30mmAluminum / Aluminum Alloy20.1~25150150245 ~ 245.2±252530Top and Bottom-

฿ 11,564.74

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 121~121~100.1~±10 to 30mmAluminum / Aluminum Alloy20.1~25150150245 ~ 245.2±252530Right and LeftLeft

฿ 11,564.74

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 121~121~100.1~±10 to 30mmAluminum / Aluminum Alloy20.1~25150150245 ~ 245.2±252530Right and LeftRight

฿ 6,250.88

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 41~6091~120100.1~±10 to 30mmAluminum / Aluminum Alloy15.1~2060 ~ 10060 ~ 100147 ~ 147.1±12.51830Top and Bottom-

฿ 6,250.88

DPI MANUAL STAGE 1 Piece(s) 20 Day(s) 41~6091~120100.1~±10 to 30mmAluminum / Aluminum Alloy15.1~2060 ~ 10060 ~ 100147 ~ 147.1±12.51830Right and LeftLeft

฿ 6,250.88

DPI MANUAL STAGE 1 Piece(s) 19 Day(s) 41~6091~120100.1~±10 to 30mmAluminum / Aluminum Alloy15.1~2060 ~ 10060 ~ 100147 ~ 147.1±12.51830Right and LeftRight

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Surface Treatment Black Anodize Travel Guide Cross Roller
Product Category Main Body Type X-Axis Stages Clamp Clamp Lever
Through Hole (Table Center Hole) No