(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Manufactured overseas — competitively priced.
Part Number |
---|
S1-120L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Table size (length) (range selection) (mm) | Table size (width) (range selection) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Selection Range) | Table Material | Table size (thickness) (range selection) (mm) | Table size (length) (mm) | Table size (width) (mm) | Load Capacity (N) | Travel Distance (X Distance) (mm) | Table size (thickness) (mm) | Table Parallelism (µm) | Reversed | Micrometer Head Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,540.37 | DPI MANUAL STAGE | 1 Piece(s) | 19 Day(s) | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | Aluminum Alloy | 20.1~25 | 120 | 120 | 196 | ±25 | 25 | - | Right and Left | Left |
Loading...
Feeding Method | Micrometer Head | Table Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Product Category | Main Body | Type | X-Axis Stages | Clamp | Clamp Lever |
Through Hole (Table Center Hole) | No |
How can we improve?
How can we improve?