(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Handles various color combinations.
*Quantity: Can be ordered in any quantity from 1.
[Features]
· Can be sorted by label color.
· It allows fast inventory searches and customer support.
· Actual color of UniSunday may look different from the color shown in a picture.
Part Number |
---|
EB1891-5 |
EB1892-5 |
EB1893-5 |
EB231-5 |
EB232-5 |
EB232M-14 |
EB233-5 |
EB235-5 |
EB342-5 |
EB343-5 |
EB343-7 |
EB431-5 |
EB435-5 |
EB455-5 |
EB461-5 |
EB462-5 |
EB463-5 |
EB961-5 |
EB962-5 |
EB962-6 |
EB963-5 |
EB963-6 |
EB965-5 |
EB965-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Size (Plate Thickness) (mm) | Size (Longitudinal) (mm) | Size (Lateral) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,803.22 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 1 | 1820 | 910 | ||
฿ 3,579.94 | MATERIAL PLATES | 1 Piece(s) | 14 Day(s) | [White] White | 2 | 1820 | 910 | ||
฿ 5,352.55 | MATERIAL PLATES | 1 Piece(s) | 10 Day(s) | [White] White | 3 | 1820 | 910 | ||
฿ 135.24 | MATERIAL PLATES | 1 Piece(s) | Same day | [White] White | 1 | 300 | 200 | ||
฿ 195.08 | MATERIAL PLATES | 1 Piece(s) | 10 Day(s) | [White] White | 2 | 300 | 200 | ||
฿ 310.39 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [Transparent] Mirror | 2 | 300 | 200 | ||
฿ 267.96 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 3 | 300 | 200 | ||
฿ 115.64 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 0.5 | 300 | 200 | ||
฿ 356.60 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 2 | 450 | 300 | ||
฿ 509.03 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 3 | 450 | 300 | ||
฿ 495.00 | MATERIAL PLATES | 1 Piece(s) | Same day | [Black] Black | 3 | 450 | 300 | ||
฿ 273.64 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 1 | 450 | 300 | ||
฿ 185.88 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 0.5 | 450 | 300 | ||
฿ 302.51 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | [White] White | 0.5 | 600 | 450 | ||
฿ 456.11 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 1 | 600 | 450 | ||
฿ 654.32 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 2 | 600 | 450 | ||
฿ 931.76 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 3 | 600 | 450 | ||
฿ 723.91 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 1 | 910 | 600 | ||
฿ 1,229.91 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 2 | 910 | 600 | ||
฿ 2,317.00 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | [Blue] Blue | 2 | 910 | 600 | ||
฿ 1,825.21 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 3 | 910 | 600 | ||
฿ 3,483.00 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | [Blue] Blue | 3 | 910 | 600 | ||
฿ 505.79 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 0.5 | 910 | 600 | ||
฿ 516.47 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [Black] Black | 0.5 | 910 | 600 |
Loading...
Material | Vinyl Chloride (PVC) | Grade | Standard | Hole Machining | No Hole Machining |
---|
How can we improve?
How can we improve?