1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Double-Row Angular Contact Ball Bearings, Open Type (Part Number)

Double-Row Angular Contact Ball Bearings, Open Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 483.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. HRB was established in 1950 and it produces bearings for use in automobiles, electrical equipment, machine tools, aircraft, etc. One of the three biggest bearing manufacturers in China.

 
Part Number
3204ATN-H
3206ATN-H
3207ATN-H
3304ATN-H
3305ATN-H
3306ATN-H
3308ATN-H
3309ATN-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)

฿ 483.86

ANGULAR CONTACT BEARINGS 1 Piece(s) 6 Day(s) 204720.619100122009000

฿ 546.29

ANGULAR CONTACT BEARINGS 1 Piece(s) 6 Day(s) 306223.828600205007000

฿ 613.92

ANGULAR CONTACT BEARINGS 10 Piece(s) 11 Day(s) 35722735400262006000

฿ 509.87

ANGULAR CONTACT BEARINGS 1 Piece(s) 6 Day(s) 205222.222600147008500

฿ 572.30

ANGULAR CONTACT BEARINGS 1 Piece(s) 6 Day(s) 256225.428900194007500

฿ 655.55

ANGULAR CONTACT BEARINGS 1 Piece(s) 6 Day(s) 307230.239500275006300

฿ 915.68

ANGULAR CONTACT BEARINGS 10 Piece(s) 11 Day(s) 409036.560500412005000

฿ 1,097.78

ANGULAR CONTACT BEARINGS 10 Piece(s) 11 Day(s) 4510039.772400540004500

Loading...

  1. 1

Basic Information

Raceway Ring Shape Angular Contact Ball (Double Row) Inner/Outer Ring Material GCr15 Bearing Type Open Type
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row
Size Standards Metric System Rolling Element Material GCr15 Combination of Angular Contact Ball Bearings Back Combination