1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Carrier: Series for General FA, Upper Cover Fully Enclosed, Carried Load Max. Diameter 56 mm (Part Number)

Cable Carrier: Series for General FA, Upper Cover Fully Enclosed, Carried Load Max. Diameter 56 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brand-name products provided by MISUMI are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. The Weyer Corporation is China's largest cable carrier maker that has won the Excellent Maker Award from the Chinese government and reached the top 10 position in the country. Excellent scalability for specifying the number of links and attached parts make these product an attractive option.

 
Part Number
60C.75.150-[1-100/1]-60C.75.12PZ
60C.75.200-[1-100/1]-60C.75.12PZ
60C.75.250-[1-100/1]-60C.75.12PZ
60C.75.300-[1-100/1]-60C.75.12PZ
60C.75.350-[1-100/1]-60C.75.12PZ
60C.75.400-[1-100/1]-60C.75.12PZ
60C.100.150-[1-100/1]-60C.100.12PZ
60C.100.200-[1-100/1]-60C.100.12PZ
60C.100.250-[1-100/1]-60C.100.12PZ
60C.100.300-[1-100/1]-60C.100.12PZ
60C.100.350-[1-100/1]-60C.100.12PZ
60C.100.400-[1-100/1]-60C.100.12PZ
60C.125.150-[1-100/1]-60C.125.12PZ
60C.125.200-[1-100/1]-60C.125.12PZ
60C.125.250-[1-100/1]-60C.125.12PZ
60C.125.300-[1-100/1]-60C.125.12PZ
60C.125.350-[1-100/1]-60C.125.12PZ
60C.125.400-[1-100/1]-60C.125.12PZ
60C.150.150-[1-100/1]-60C.150.12PZ
60C.150.200-[1-100/1]-60C.150.12PZ
60C.150.250-[1-100/1]-60C.150.12PZ
60C.150.300-[1-100/1]-60C.150.12PZ
60C.150.350-[1-100/1]-60C.150.12PZ
60C.150.400-[1-100/1]-60C.150.12PZ
60C.175.150-[1-100/1]-60C.175.12PZ
60C.175.200-[1-100/1]-60C.175.12PZ
60C.175.250-[1-100/1]-60C.175.12PZ
60C.175.300-[1-100/1]-60C.175.12PZ
60C.175.350-[1-100/1]-60C.175.12PZ
60C.175.400-[1-100/1]-60C.175.12PZ
60C.200.150-[1-100/1]-60C.200.12PZ
60C.200.200-[1-100/1]-60C.200.12PZ
60C.200.250-[1-100/1]-60C.200.12PZ
60C.200.300-[1-100/1]-60C.200.12PZ
60C.200.350-[1-100/1]-60C.200.12PZ
60C.200.400-[1-100/1]-60C.200.12PZ
60C.250.150-[1-100/1]-60C.250.12PZ
60C.250.200-[1-100/1]-60C.250.12PZ
60C.250.250-[1-100/1]-60C.250.12PZ
60C.250.300-[1-100/1]-60C.250.12PZ
60C.250.350-[1-100/1]-60C.250.12PZ
60C.250.400-[1-100/1]-60C.250.12PZ
60C.300.150-[1-100/1]-60C.300.12PZ
60C.300.200-[1-100/1]-60C.300.12PZ
60C.300.250-[1-100/1]-60C.300.12PZ
60C.300.300-[1-100/1]-60C.300.12PZ
60C.300.350-[1-100/1]-60C.300.12PZ
60C.300.400-[1-100/1]-60C.300.12PZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Dimension C
(mm)
Bending Radius R
(mm)
Number of Links Accessory

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 751501 ~ 100AAAA

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 752001 ~ 100AAAA

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 752501 ~ 100AAAA

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 753001 ~ 100AAAA

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 753501 ~ 100AAAA

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 754001 ~ 100AAAA

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1001501 ~ 100BBBB

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1002001 ~ 100BBBB

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1002501 ~ 100BBBB

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1003001 ~ 100BBBB

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1003501 ~ 100BBBB

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1004001 ~ 100BBBB

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1251501 ~ 100CCCC

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1252001 ~ 100CCCC

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1252501 ~ 100CCCC

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1253001 ~ 100CCCC

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1253501 ~ 100CCCC

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1254001 ~ 100CCCC

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1501501 ~ 100DDDD

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1502001 ~ 100DDDD

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1502501 ~ 100DDDD

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1503001 ~ 100DDDD

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1503501 ~ 100DDDD

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1504001 ~ 100DDDD

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1751501 ~ 100EEEE

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1752001 ~ 100EEEE

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1752501 ~ 100EEEE

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1753001 ~ 100EEEE

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1753501 ~ 100EEEE

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 1754001 ~ 100EEEE

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2001501 ~ 100FFFF

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2002001 ~ 100FFFF

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2002501 ~ 100FFFF

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2003001 ~ 100FFFF

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2003501 ~ 100FFFF

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2004001 ~ 100FFFF

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2501501 ~ 100GGGG

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2502001 ~ 100GGGG

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2502501 ~ 100GGGG

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2503001 ~ 100GGGG

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2503501 ~ 100GGGG

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 2504001 ~ 100GGGG

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 3001501 ~ 100HHHH

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 3002001 ~ 100HHHH

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 3002501 ~ 100HHHH

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 3003001 ~ 100HHHH

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 3003501 ~ 100HHHH

-

WYR CABLE CHAIN SYSTEM 1 Piece(s) 21 Day(s) 3004001 ~ 100HHHH

Loading...

  1. 1

Basic Information

Type Square type Cover Type Standard Properties Standard
Height of Inside(mm) 60 Number of Divided Sections inside Carrier No Maximum Cable Outer Diameter(Ø) 56
Operating Speed(m/s) 5 Pitch(mm) 91 Cable Insertion Surface Can be opened both sides
Cable Insertion Type Snap(Opening and Closing) Motion Type two-dimensional motion Operating Temperature Range(°C) -40::+130
Carrier Material PA6 (Nylon 6)