1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Rotation Stages (Precision Surface Finishing) (Part Number)

KOZ PRECISE POSITIONING STAGE

Manual Rotation Stages (Precision Surface Finishing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A high-precision / highly-rigid manual stage.

 
Part Number
RM07A-C1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 36,900.00

KOZ PRECISE POSITIONING STAGE 1 Piece(s) 39 Day(s) 10

Loading...

  1. 1

Basic Information

Table Size (Range Selectable) 41~70mm Load Capacity (Range Selectable)(N) 50.1~100 Travel Distance (Coarse)(deg) 360°
Travel Distance (Fine)(deg) ±3° Feeding Method Micrometer Head Table Material Aluminum Alloy
Table Surface Treatment Clear Anodize Travel Guide Cross Roller Table Size (Thickness) H (Range Selectable)(mm) 20.1~25
Table Size (Dia.) D(Ø) 68 Load Capacity(N) 98 Table Size (Thickness) H(mm) 25
Through Hole (Table Center Hole) Presence Table Straightness(µm) 15μm/360° (Surface Run-out) Moment Rigidity (Pitching)("/N•cm) 0.31
Feed Knob Position Holoaxial side Clamp Opposed Reversed Free Standard
Feed method (micrometer type) Standard Feed pitch(mm) 0.5

Please check the type/dimensions/specifications of the part RM07A-C1 in the Manual Rotation Stages (Precision Surface Finishing) series.