1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Seal - WB Type (Part Number)

Oil Seal - WB Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A wide variety of WB type oil seals are available. [Seal Material]NBR70

 
Part Number
727358
727392
727399
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Dia. d
(φ)
Outer Diameter φD
(mm)
Width b
(mm)

฿ 100.00

SIE OIL SEAL 1 Piece(s) Quote 55728

฿ 100.00

SIE OIL SEAL 1 Piece(s) Quote 10013013

฿ 100.00

SIE OIL SEAL 1 Piece(s) Quote 12015013

Loading...

  1. 1

Basic Information

Sliding Surface Axis Sealing Subject Liquid Grease Outer Diameter Part Metal Ring
Environment, Applications Standard / Abrasion Resistant Dust Lip No Operating Temperature Range(°C) -40::90
Operating Pressure Range(MPa) 0.02::0.05