1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Joiner (B2 Anodized Aluminum) MA Series (Part Number)

Aluminum Joiner (B2 Anodized Aluminum) MA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 705.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Note: Each available in single or multiple units.

 
Part Number
AJ2432
AJ4652
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Side A
(mm)
Side B
(mm)

฿ 705.00

WIREMOLDS / WIRING PARTS 1 Piece(s) 40 Day(s) 1.2(1.5)6.725

฿ 867.00

WIREMOLDS / WIRING PARTS 1 Piece(s) 40 Day(s) 1.35(2)9.240

Loading...

  1. 1

Basic Information

Member type for cable/wiring Joiner Specifications Unequal angle I-shaped type Material A6063
Full Length(mm) 1995 Surface Treatment B2 Alumite (Clear Anodize)