1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Flat Plate (B2 Alumite)MA Series (Part Number)

Aluminum Flat Plate (B2 Alumite)MA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Aluminum flat bar. Easy-to-process and can be used for a variety of applications.

 
Part Number
AH1021
AH1022
AH1031
AH1032
AH1221
AH1222
AH1521
AH1522
AH1531
AH1532
AH2021
AH2022
AH2031
AH2032
AH2521
AH2522
AH2531
AH2532
AH3031
AH3032
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize (Plate Thickness)
(mm)
Size (overall length)
(mm)
Size (Width)
(mm)

฿ 115.15

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -299510

฿ 163.39

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -2199510

฿ 148.07

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -399510

฿ 221.48

MATERIAL PLATES/ BLOCKS 1 Piece(s) 35 Day(s) -3199510

฿ 127.29

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -299512

฿ 188.28

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -2199512

฿ 140.95

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -299515

฿ 212.13

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -2199515

฿ 183.17

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -399515

฿ 296.64

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -3199515

฿ 169.51

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -299520

฿ 268.28

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -2199520

฿ 206.14

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) 10399520

฿ 338.62

MATERIAL PLATES/ BLOCKS 1 Piece(s) 35 Day(s) -3199520

฿ 201.65

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -299525

฿ 329.23

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -2199525

฿ 236.98

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -399525

฿ 401.25

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -3199525

฿ 263.35

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -399530

฿ 473.25

MATERIAL PLATES/ BLOCKS 1 Piece(s) 40 Day(s) -3199530

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material A6063 Surface Treatment B2 Alumite (Clear Anodize)