1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal hobby material series Stainless steel ball【20 Pieces Per Package】 (Part Number)

DIY SUPPLIES

Metal hobby material series Stainless steel ball
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 66.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applications · Metal material
· Material: Stainless steel
· Specification: Ball

 
Part Number
SZ54
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 66.04

DIY SUPPLIES 1 Pack(s)

20 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Stainless Steel DIY Raw Material Types Ball
Size(mm) φ5

Please check the type/dimensions/specifications of the part SZ54 in the Metal hobby material series Stainless steel ball series.