1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Plate, Stainless Steel Plate (Part Number)

Metal Plate, Stainless Steel Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 901.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel metal plate.
[Features]
・ Excellent heat resistance, corrosion resistance, and mechanical properties.
・ A thin plate of stainless steel (SUS430) (sheet thickness 0.1 mm to 0.5 mm) is available.
[Applications]
・ For machine parts and workpieces.

 
Part Number
HS349
HS449
HS549
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Plate Thickness)
(mm)

฿ 901.59

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) 0.3

฿ 1,112.28

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) 0.4

฿ 1,237.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) 0.5

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material SUS430 Size (overall length)(mm) 455
Size (Width)(mm) 910