(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Available in small size.
*Quantity: Available in single or multiple quantities.
Part Number |
---|
AF301 |
AF302 |
AF303 |
AF304 |
AF305 |
AF307 |
AF308 |
AF501 |
AF502 |
AF503 |
AF504 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Size (Plate Thickness) (mm) | Size (Longitudinal) (mm) | Size (Lateral) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 58.35 | MATERIAL PLATES | 1 Piece(s) | Same day | [Transparent] Transparency | 3 | 90 | 30 | ||
฿ 81.91 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 3 | 90 | 30 | ||
฿ 81.91 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | [Transparent] Transparency | 3 | 50 | 50 | ||
฿ 81.91 | MATERIAL PLATES | 1 Piece(s) | 25 Day(s) | [White] White | 3 | 50 | 50 | ||
฿ 158.04 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [Transparent] Transparency | 3 | 150 | 50 | ||
฿ 127.20 | MATERIAL PLATES | 1 Piece(s) | Same day | [Transparent] Transparency | 3 | 210 | 70 | ||
฿ 186.25 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [White] White | 3 | 210 | 70 | ||
฿ 72.13 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [Transparent] Transparency | 5 | 90 | 30 | ||
฿ 65.64 | MATERIAL PLATES | 1 Piece(s) | Same day | [Transparent] Transparency | 5 | 50 | 50 | ||
฿ 109.70 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [Transparent] Transparency | 5 | 150 | 50 | ||
฿ 143.36 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | [Transparent] Transparency | 5 | 210 | 70 |
Loading...
Material | Acrylic (PMMA) | Grade | Standard | Hole Machining | No Hole Machining |
---|
How can we improve?
How can we improve?