1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Styrol, Japanese Paper (Part Number)

MATERIAL PLATES

Styrol, Japanese Paper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,683.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Japanese paper reproduced surface finish. The surface can be wiped clean. Stronger in high-temperature, high-humidity environments, such as bathrooms, etc., compared to other plastics. Almost no warping occurs due to moisture absorption.
*Available in single or multiple quantities.

 
Part Number
KSWS-6043
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,683.00

MATERIAL PLATES 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Material Styrol (styrene) Grade Standard Color Japanese paper
Hole Machining No Hole Machining Size (Plate Thickness)(mm) 3 Size (Longitudinal)(mm) 600
Size (Lateral)(mm) 450 Specifications Pattern: Japanese paper

Please check the type/dimensions/specifications of the part KSWS-6043 in the Styrol, Japanese Paper series.